2102352-2 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Shell Size 8
  • Connector Style Receptacle
  • Number of Positions 8
  • Preloaded No
  • Data Rate 10
  • Shell Plating Material Black Zinc Nickel
  • Shell Material Aluminum
  • Polarization Code N
  • Assembly Length 34.29
  • Packaging Quantity 1
2102351-1 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Board
  • Shell Size 8
  • Connector Style Receptacle
  • Number of Positions 8
  • Preloaded Yes
  • Data Rate 10
  • Shell Plating Material Electroless Nickel
  • Polarization Code N
  • Packaging Quantity 1
2102343-1 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Board
  • Shell Size 8
  • Connector Style Receptacle
  • Number of Positions 8
  • Preloaded No
  • Data Rate 10
  • Shell Plating Material Electroless Nickel
  • Shell Material Aluminum Alloy
  • Polarization Code N
  • Assembly Length 34.29
  • Operating Temperature Range -65 – 175
  • Packaging Quantity 1
2102353-2 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Shell Size 8
  • Connector Style Plug
  • Number of Positions 8
  • Preloaded No
  • Data Rate 10
  • Shell Plating Material Black Zinc Nickel
  • Shell Material Aluminum
  • Polarization Code N
  • Assembly Length 30.86
  • Packaging Quantity 1
2102351-2 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Board
  • Shell Size 8
  • Connector Style Receptacle
  • Number of Positions 8
  • Preloaded Yes
  • Data Rate 10
  • Shell Plating Material Black Zinc Nickel
  • Polarization Code N
  • Packaging Quantity 1
2102353-1 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Shell Size 8
  • Connector Style Plug
  • Number of Positions 8
  • Preloaded No
  • Data Rate 10
  • Shell Plating Material Electroless Nickel
  • Shell Material Aluminum
  • Polarization Code N
  • Assembly Length 30.86
  • Packaging Quantity 1
2102352-1 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Shell Size 8
  • Connector Style Receptacle
  • Number of Positions 8
  • Preloaded No
  • Data Rate 10
  • Shell Plating Material Electroless Nickel
  • Shell Material Aluminum
  • Polarization Code N
  • Assembly Length 34.29
  • Packaging Quantity 1
2102343-2 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Board
  • Shell Size 8
  • Connector Style Receptacle
  • Number of Positions 8
  • Preloaded No
  • Data Rate 10
  • Shell Plating Material Black Zinc Nickel
  • Shell Material Aluminum Alloy
  • Polarization Code N
  • Assembly Length 34.29
  • Operating Temperature Range -65 – 175
  • Packaging Quantity 1
2102351-4 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Board
  • Shell Size 8
  • Connector Style Receptacle
  • Number of Positions 8
  • Preloaded Yes
  • Data Rate 10
  • Shell Plating Material Black Zinc Nickel
  • Polarization Code A
  • Packaging Quantity 1