463721-000 Power Cable Breakouts  1
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Cable Breakout Boot
  • Adhesive Coating Yes
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Planar
  • Number of Branches/Legs 4
  • Voltage Rating ≤ 1
  • Flexibility Semi-Rigid
  • Color Black
  • Mechanical Reinforcement No
  • Application Diameter (Min) (Body) 30
  • Application Diameter (Max) (Body) 89
  • Application Diameter (Min) (Leg) 14
  • Application Diameter (Max) (Leg) 36
  • Expanded Inside Diameter (Min) (Body) 100
  • Expanded Inside Diameter (Min) (Leg) 40
  • Leg Length 51
  • Overall Length 223
  • Recovered Inside Diameter (Max) (Body) 31
  • Recovered Inside Diameter (Max) (Leg) 13.5
  • Recovered Wall Thickness (Max) (Body) 3.5
  • Recovered Wall Thickness (Max) (Leg) 2.5
  • Body Length 103
  • Wall Thickness Thick/Heavy
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Minimum Order Quantity 3
  • Standard Pack 3
  • Other Colors Available No
642845-000 Power Cable Breakouts  1
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Cable Breakout Boot
  • Adhesive Coating Yes
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Planar
  • Number of Branches/Legs 2
  • Voltage Rating ≤ 1
  • Flexibility Semi-Rigid
  • Color Black
  • Mechanical Reinforcement No
  • Application Diameter (Min) (Body) 9
  • Application Diameter (Max) (Body) 25
  • Application Diameter (Min) (Leg) 4
  • Application Diameter (Max) (Leg) 14
  • Expanded Inside Diameter (Min) (Body) 1.1
  • Expanded Inside Diameter (Min) (Leg) 15
  • Leg Length 25
  • Overall Length 90
  • Recovered Inside Diameter (Max) (Body) 9.2
  • Recovered Inside Diameter (Max) (Leg) 4.1
  • Recovered Wall Thickness (Max) (Body) 3.2
  • Recovered Wall Thickness (Max) (Leg) 1.6
  • Body Length 20
  • Wall Thickness Thick/Heavy
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Application Seal Breakouts in Multiconductor Cables & Conduits.
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Minimum Order Quantity 3
  • Standard Pack 3
  • Product Use For use on standard poly- or elastomeric insulated/jacketed multiconductor cables or cables in metal/plastic conduits.
  • Other Colors Available No
320457-000 Power Cable Breakouts  1
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Cable Breakout Boot
  • Adhesive Coating Yes
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Planar
  • Number of Branches/Legs 6
  • Voltage Rating ≤ 1
  • Flexibility Semi-Rigid
  • Color Black
  • Mechanical Reinforcement No
  • Application Diameter (Min) (Body) 67
  • Application Diameter (Max) (Body) 135
  • Application Diameter (Min) (Leg) 23/10 (Phase/Ground)
  • Application Diameter (Max) (Leg) 56/24 (Phase/Ground)
  • Expanded Inside Diameter (Min) (Body) 152
  • Expanded Inside Diameter (Min) (Leg) 65
  • Leg Length 70
  • Overall Length 235
  • Recovered Inside Diameter (Max) (Body) 63.5
  • Recovered Inside Diameter (Max) (Leg) 20
  • Recovered Wall Thickness (Max) (Body) 4
  • Recovered Wall Thickness (Max) (Leg) 2.2
  • Wall Thickness Thick/Heavy
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Minimum Order Quantity 3
  • Standard Pack 3
  • Other Colors Available No
094307-000 Power Cable Breakouts  1
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Cable Breakout Boot
  • Adhesive Coating Yes
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Planar
  • Number of Branches/Legs 4
  • Voltage Rating ≤ 1
  • Flexibility Semi-Rigid
  • Color Black
  • Mechanical Reinforcement No
  • Application Diameter (Min) (Body) 18
  • Application Diameter (Max) (Body) 32
  • Application Diameter (Min) (Leg) 4
  • Application Diameter (Max) (Leg) 11
  • Expanded Inside Diameter (Min) (Body) 45
  • Expanded Inside Diameter (Min) (Leg) 14
  • Leg Length 25
  • Overall Length 97
  • Recovered Inside Diameter (Max) (Body) 16.5
  • Recovered Inside Diameter (Max) (Leg) 3.5
  • Recovered Wall Thickness (Max) (Body) 2.5
  • Recovered Wall Thickness (Max) (Leg) 1.9
  • Body Length 73
  • Wall Thickness Thick/Heavy
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Minimum Order Quantity 3
  • Standard Pack 3
  • Other Colors Available No
226877-000 Power Cable Breakouts  1
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Cable Breakout Boot
  • Adhesive Coating Yes
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Planar
  • Number of Branches/Legs 3
  • Voltage Rating ≤ 1
  • Flexibility Semi-Rigid
  • Color Black
  • Mechanical Reinforcement No
  • Application Diameter (Min) (Body) 28
  • Application Diameter (Max) (Body) 74
  • Application Diameter (Min) (Leg) 13
  • Application Diameter (Max) (Leg) 32
  • Expanded Inside Diameter (Min) (Body) 95
  • Expanded Inside Diameter (Min) (Leg) 44
  • Leg Length 45
  • Overall Length 205
  • Recovered Inside Diameter (Max) (Body) 28
  • Recovered Inside Diameter (Max) (Leg) 13
  • Recovered Wall Thickness (Max) (Body) 3.5
  • Recovered Wall Thickness (Max) (Leg) 2.5
  • Body Length 90
  • Wall Thickness Thick/Heavy
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Minimum Order Quantity 3
  • Standard Pack 3
  • Other Colors Available No
861763-000 Power Cable Breakouts  1
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Cable Breakout Boot
  • Adhesive Coating Yes
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Planar
  • Number of Branches/Legs 3
  • Voltage Rating ≤ 1
  • Flexibility Semi-Rigid
  • Color Black
  • Mechanical Reinforcement No
  • Application Diameter (Min) (Body) 60
  • Application Diameter (Max) (Body) 144
  • Application Diameter (Min) (Leg) 30
  • Application Diameter (Max) (Leg) 53
  • Expanded Inside Diameter (Min) (Body) 170
  • Expanded Inside Diameter (Min) (Leg) 60
  • Leg Length 66
  • Overall Length 252
  • Recovered Inside Diameter (Max) (Body) 60
  • Recovered Inside Diameter (Max) (Leg) 30
  • Recovered Wall Thickness (Max) (Body) 4.2
  • Recovered Wall Thickness (Max) (Leg) 2.6
  • Body Length 90
  • Wall Thickness Thick/Heavy
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Minimum Order Quantity 3
  • Standard Pack 3
  • Other Colors Available No
775717-000 Power Cable Breakouts  1
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Cable Breakout Boot
  • Adhesive Coating Yes
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Planar
  • Number of Branches/Legs 4
  • Voltage Rating ≤ 1
  • Flexibility Semi-Rigid
  • Color Black
  • Mechanical Reinforcement No
  • Application Diameter (Min) (Body) 25
  • Application Diameter (Max) (Body) 53
  • Application Diameter (Min) (Leg) 9
  • Application Diameter (Max) (Leg) 23
  • Expanded Inside Diameter (Min) (Body) 75
  • Expanded Inside Diameter (Min) (Leg) 25
  • Leg Length 44
  • Overall Length 217
  • Recovered Inside Diameter (Max) (Body) 25
  • Recovered Inside Diameter (Max) (Leg) 9
  • Recovered Wall Thickness (Max) (Body) 3.5
  • Recovered Wall Thickness (Max) (Leg) 2
  • Body Length 100
  • Wall Thickness Thick/Heavy
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Minimum Order Quantity 3
  • Standard Pack 3
  • Other Colors Available No
659585-000 Power Cable Breakouts  1
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Cable Breakout Boot
  • Adhesive Coating Yes
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Planar
  • Number of Branches/Legs 3
  • Voltage Rating ≤ 1
  • Flexibility Semi-Rigid
  • Color Black
  • Mechanical Reinforcement No
  • Application Diameter (Min) (Body) 13
  • Application Diameter (Max) (Body) 34
  • Application Diameter (Min) (Leg) 5
  • Application Diameter (Max) (Leg) 14
  • Expanded Inside Diameter (Min) (Body) 38
  • Expanded Inside Diameter (Min) (Leg) 16
  • Leg Length 28
  • Overall Length 103
  • Recovered Inside Diameter (Max) (Body) 13
  • Recovered Inside Diameter (Max) (Leg) 4.2
  • Recovered Wall Thickness (Max) (Body) 2.7
  • Recovered Wall Thickness (Max) (Leg) 1.5
  • Body Length 45
  • Wall Thickness Thick/Heavy
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Minimum Order Quantity 3
  • Standard Pack 3
  • Other Colors Available No
642409-000 Power Cable Breakouts  1
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Cable Breakout Boot
  • Adhesive Coating Yes
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Planar
  • Number of Branches/Legs 4
  • Voltage Rating ≤ 1
  • Flexibility Semi-Rigid
  • Color Black
  • Mechanical Reinforcement No
  • Application Diameter (Min) (Body) 60
  • Application Diameter (Max) (Body) 154
  • Application Diameter (Min) (Leg) 23
  • Application Diameter (Max) (Leg) 38
  • Expanded Inside Diameter (Min) (Body) 170
  • Expanded Inside Diameter (Min) (Leg) 50
  • Leg Length 65
  • Overall Length 255
  • Recovered Inside Diameter (Max) (Body) 60
  • Recovered Inside Diameter (Max) (Leg) 23
  • Recovered Wall Thickness (Max) (Body) 4
  • Recovered Wall Thickness (Max) (Leg) 2.5
  • Body Length 90
  • Wall Thickness Thick/Heavy
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Minimum Order Quantity 3
  • Standard Pack 3
  • Other Colors Available No
315865-000 Power Cable Breakouts  1
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Cable Breakout Boot
  • Adhesive Coating Yes
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Planar
  • Number of Branches/Legs 6
  • Voltage Rating ≤ 1
  • Flexibility Semi-Rigid
  • Color Black
  • Mechanical Reinforcement No
  • Application Diameter (Min) (Body) 37
  • Application Diameter (Max) (Body) 98
  • Application Diameter (Min) (Leg) 15/8 (Phase/Ground)
  • Application Diameter (Max) (Leg) 38/19 (Phase/Ground)
  • Expanded Inside Diameter (Min) (Body) 114
  • Expanded Inside Diameter (Min) (Leg) 44.7
  • Leg Length 51
  • Overall Length 216
  • Recovered Inside Diameter (Max) (Body) 35
  • Recovered Inside Diameter (Max) (Leg) 14
  • Recovered Wall Thickness (Max) (Body) 4
  • Recovered Wall Thickness (Max) (Leg) 2.2
  • Wall Thickness Thick/Heavy
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Minimum Order Quantity 3
  • Standard Pack 3
  • Other Colors Available No
028145-000 Power Cable Breakouts  1
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Cable Breakout Boot
  • Adhesive Coating Yes
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Planar
  • Number of Branches/Legs 2
  • Voltage Rating ≤ 1
  • Flexibility Semi-Rigid
  • Color Black
  • Mechanical Reinforcement No
  • Application Diameter (Min) (Body) 32
  • Application Diameter (Max) (Body) 43
  • Application Diameter (Min) (Leg) 8
  • Application Diameter (Max) (Leg) 19
  • Expanded Inside Diameter (Min) (Body) 48
  • Expanded Inside Diameter (Min) (Leg) 22
  • Leg Length 70
  • Overall Length 170
  • Recovered Inside Diameter (Max) (Body) 32
  • Recovered Inside Diameter (Max) (Leg) 7
  • Recovered Wall Thickness (Max) (Body) 2
  • Recovered Wall Thickness (Max) (Leg) 2
  • Wall Thickness Thick/Heavy
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Minimum Order Quantity 3
  • Standard Pack 3
  • Other Colors Available No
476449-000 Power Cable Breakouts  1
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Cable Breakout Boot
  • Adhesive Coating Yes
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Planar
  • Number of Branches/Legs 2
  • Voltage Rating ≤ 1
  • Flexibility Semi-Rigid
  • Color Black
  • Mechanical Reinforcement No
  • Application Diameter (Min) (Body) 42
  • Application Diameter (Max) (Body) 76
  • Application Diameter (Min) (Leg) 17
  • Application Diameter (Max) (Leg) 36
  • Expanded Inside Diameter (Min) (Body) 86
  • Expanded Inside Diameter (Min) (Leg) 40
  • Leg Length 75
  • Overall Length 200
  • Recovered Inside Diameter (Max) (Body) 42
  • Recovered Inside Diameter (Max) (Leg) 17
  • Recovered Wall Thickness (Max) (Body) 2.5
  • Recovered Wall Thickness (Max) (Leg) 2.5
  • Wall Thickness Thick/Heavy
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Minimum Order Quantity 3
  • Standard Pack 3
  • Other Colors Available No
774741-000 Power Cable Breakouts  1
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Cable Breakout Boot
  • Adhesive Coating Yes
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Planar
  • Number of Branches/Legs 3
  • Voltage Rating ≤ 1
  • Flexibility Semi-Rigid
  • Color Black
  • Mechanical Reinforcement No
  • Application Diameter (Min) (Body) 22
  • Application Diameter (Max) (Body) 56
  • Application Diameter (Min) (Leg) 9
  • Application Diameter (Max) (Leg) 23
  • Expanded Inside Diameter (Min) (Body) 63
  • Expanded Inside Diameter (Min) (Leg) 26
  • Leg Length 40
  • Overall Length 180
  • Recovered Inside Diameter (Max) (Body) 22
  • Recovered Inside Diameter (Max) (Leg) 9
  • Recovered Wall Thickness (Max) (Body) 3.5
  • Recovered Wall Thickness (Max) (Leg) 1.5
  • Body Length 85
  • Wall Thickness Thick/Heavy
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Minimum Order Quantity 3
  • Standard Pack 3
  • Other Colors Available No