1-2058943-3 Lighting Cable Assemblies
  • Product Line Mini-CT
  • Connector Style Receptacle
  • Wire/Cable Type Discrete Wire
  • Applies To Wire/Cable
  • Sealed No
  • Product Type Cable Assembly
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 70 VAC
  • Operating Voltage Reference AC/DC
  • Wire Color Red, Black
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Current Rating 3
  • Contact Material (Socket) Copper Alloy
  • Contact Transmits (Typical) Power
  • Contact Mating Area Plating Material Pre-Tin
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Mating Retention Type Locking Latch
  • Housing Color White
  • Centerline 1.5
  • Wire Size 24
  • Accepts Wire Insulation Diameter Range .7 – 1.03
  • Operating Temperature Range -40 – 105
  • For Use With Header: 2106091
  • CSA File Number LR 7189
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Packaging Method Package
1-2058943-4 Lighting Cable Assemblies
  • Product Line Mini-CT
  • Connector Style Receptacle
  • Wire/Cable Type Discrete Wire
  • Applies To Wire/Cable
  • Sealed No
  • Product Type Cable Assembly
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 70 VAC
  • Operating Voltage Reference AC/DC
  • Wire Color Red, Black, Blue, Orange
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Current Rating 3
  • Contact Material (Socket) Copper Alloy
  • Contact Transmits (Typical) Power
  • Contact Mating Area Plating Material Pre-Tin
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Mating Retention Type Locking Latch
  • Housing Color White
  • Centerline 1.5
  • Wire Size 24
  • Accepts Wire Insulation Diameter Range .7 – 1.03
  • Operating Temperature Range -40 – 105
  • For Use With Header: 2106091
  • CSA File Number LR 7189
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Packaging Method Package