2058078-1 Lighting Cable Assemblies
  • Product Line Mini-CT
  • Connector Style Receptacle
  • Wire/Cable Type Discrete Wire
  • Applies To Wire/Cable
  • Sealed No
  • Product Type Cable Assembly
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 50 VDC
  • Operating Voltage Reference DC
  • Wire Color Red, Black
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Current Rating .35 – 1.5
  • Contact Material (Socket) Copper Alloy
  • Contact Transmits (Typical) Power
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Mating Retention Type Locking Latch
  • Housing Color Natural
  • Centerline 1.5
  • Wire Size 28
  • Accepts Wire Insulation Diameter Range .7 – 1.03
  • Operating Temperature Range -40 – 120
  • For Use With Header: 2106091
  • CSA File Number LR 7189
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Packaging Method Package