2829724-1 Lighting Cable Assemblies  1
  • Connector Type (End A) Ground Clip
  • Connector Type (End B) None
  • Connector Style Ground Clip
  • Wire/Cable Type Discrete Wire
  • Cable Assembly System Wire-to-Wire
  • Applies To Wire/Cable
  • Number of Positions 1
  • Voltage Rating 600
  • Operating Voltage Reference AC
  • Operating Voltage 600 V
  • Wire Color Green
  • Termination Method to Wire & Cable Crimp
  • Wire Size 18
  • Operating Temperature Range -40 – 105
2829724-2 Lighting Cable Assemblies  1
  • Connector Type (End A) Ground Clip
  • Connector Type (End B) None
  • Connector Style Ground Clip
  • Wire/Cable Type Discrete Wire
  • Cable Assembly System Wire-to-Wire
  • Voltage Rating 600
  • Wire Color Green
  • Operating Temperature Range -40 – 105