CAT-C8114-102 Multi-Function Inlet Filters  1
  • Ground Option None
  • Filter Type Power Entry Module
  • Switch Type DPST
  • Input Type IEC
  • Output Type .250" FASTON
  • Filtered Yes
  • Type of Connector IEC 320/C-14
  • Ground Choke Option No
  • Voltage Selection None
  • Extender Options None
  • Leakage Current (Max) (120VAC, 60Hz) 250
  • Leakage Current (Max) (250VAC, 50Hz) 400
  • Current Rating 1
  • Voltage (Max) 250
  • Mount Angle Vertical
  • Mount Style Flanged
  • Operating Temperature Range -10 – 40
CAT-C8114-C101 IEC Unfiltered Inlets  1
  • Input Connector Type IEC 60320/C-14
  • Input Connector Style "Receptacle, Male"
  • Output Type 3/16" Faston
  • Current Rating 10
  • Voltage (Max) 250