1-1337420-0 BNC Connectors
PRODUCT

Connectors

-

BNC Connectors

BNC Str Plg MC 50Ohm Nickel Pltd RG58C/U - 1-1337420-0

  • TE Internal Number: 1-1337420-0

active
  • Applies To Coaxial Cable
  • Sealed No
  • RF Connector Type BNC
  • Connector Style Plug
  • Cable Type Raychem 5019D3318
  • Dielectric Material PTFE
  • Isolated Ground No
  • Grade Professional
  • Product Type Connector - RF
  • Number of Ports 1
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 4
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Insulation With
  • Gasket Material Silicone Rubber
  • Gasket Color White
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Cable Termination Type MIL-Clamp
  • Panel Mount Retention Without
  • Coupling Nut Material Brass
  • Polarized No
  • Hardware Included No
  • Military Style Number UG-88C/U
  • Packaging Quantity 50
  • Packaging Method Box
1-1337426-0 BNC Connectors
PRODUCT

Connectors

-

BNC Connectors

BNC Str Plg Hex 50Ohm Nickel P - 1-1337426-0

  • TE Internal Number: 1-1337426-0

active
  • Applies To Coaxial Cable
  • Sealed No
  • RF Connector Type BNC
  • Connector Style Plug
  • Cable Type Raychem 5021D1331
  • Dielectric Material PTFE
  • Isolated Ground No
  • Grade Professional
  • Product Type Connector - RF
  • Number of Ports 1
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 4
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Insulation With
  • Gasket Material Silicone Rubber
  • Gasket Color White
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Cable Termination Type Crimp
  • Crimp Type Hex
  • Panel Mount Retention Without
  • Interchangeable Die Set Number 9-1478242-0
  • Coupling Nut Material Brass
  • Polarized No
  • Hardware Included No
  • Military Style Number UG-1785/U
  • Packaging Quantity 50
  • Packaging Method Box
  • Hand Tool Number 9-1478240-0
1-1337427-0 BNC Connectors
PRODUCT

Connectors

-

BNC Connectors

BNC Str Plg Hex 50Ohm Silver P - 1-1337427-0

  • TE Internal Number: 1-1337427-0

active
  • Applies To Coaxial Cable
  • Sealed No
  • RF Connector Type BNC
  • Connector Style Plug
  • Cable Type Raychem 5021D1331
  • Dielectric Material PTFE
  • Isolated Ground No
  • Grade Professional
  • Product Type Connector - RF
  • Number of Ports 1
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 4
  • Body Material Brass
  • Body Plating Material Silver
  • Body Style Straight
  • Body Insulation With
  • Gasket Material Silicone Rubber
  • Gasket Color White
  • Center Contact Material Brass
  • Center Contact Plating Material Silver
  • Cable Termination Type Crimp
  • Crimp Type Hex
  • Panel Mount Retention Without
  • Interchangeable Die Set Number 9-1478242-0
  • Coupling Nut Material Brass
  • Polarized No
  • Hardware Included No
  • Military Style Number UG-1785/U
  • Packaging Quantity 50
  • Packaging Method Box
  • Hand Tool Number 9-1478240-0
1-1337428-0 BNC Connectors
PRODUCT

Connectors

-

BNC Connectors

BNC Str Plg Hex 75Ohm Nickel P - 1-1337428-0

  • TE Internal Number: 1-1337428-0

active
  • Applies To Coaxial Cable
  • Sealed No
  • RF Connector Type BNC
  • Connector Style Plug
  • Cable Type Raychem 9524A1311
  • Dielectric Material PTFE
  • Isolated Ground No
  • Grade Professional
  • Product Type Connector - RF
  • Number of Ports 1
  • 50 Ohm No
  • 75 Ohm Yes
  • Impedance 75
  • Frequency 2
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Insulation With
  • Gasket Material Silicone Rubber
  • Gasket Color White
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Cable Termination Type Crimp
  • Crimp Type Hex
  • Panel Mount Retention Without
  • Interchangeable Die Set Number 9-1478242-0
  • Coupling Nut Material Brass
  • Polarized No
  • Hardware Included No
  • Military Style Number UG-1789/U
  • Packaging Quantity 50
  • Packaging Method Box
  • Hand Tool Number 9-1478240-0
1-1337429-0 BNC Connectors
PRODUCT

Connectors

-

BNC Connectors

BNC Str Plg Hex 75Ohm Silver Pltd RG59B/ - 1-1337429-0

  • TE Internal Number: 1-1337429-0

active
  • Applies To Coaxial Cable
  • Sealed No
  • RF Connector Type BNC
  • Connector Style Plug
  • Cable Type Raychem 9524A1311
  • Dielectric Material PTFE
  • Isolated Ground No
  • Grade Professional
  • Product Type Connector - RF
  • Number of Ports 1
  • 50 Ohm No
  • 75 Ohm Yes
  • Impedance 75
  • Frequency 2
  • Body Material Brass
  • Body Plating Material Silver
  • Body Style Straight
  • Body Insulation With
  • Gasket Material Silicone Rubber
  • Gasket Color White
  • Center Contact Material Brass
  • Center Contact Plating Material Silver
  • Cable Termination Type Crimp
  • Crimp Type Hex
  • Panel Mount Retention Without
  • Interchangeable Die Set Number 9-1478242-0
  • Coupling Nut Material Brass
  • Polarized No
  • Hardware Included No
  • Military Style Number UG-1789/U
  • Packaging Quantity 50
  • Packaging Method Bag
  • Hand Tool Number 9-1478240-0
1-1337432-0 BNC Connectors
PRODUCT

Connectors

-

BNC Connectors

BNC Str Plg Hex 75Ohm Silver Pltd RG179B - 1-1337432-0

  • TE Internal Number: 1-1337432-0

active
  • Applies To Coaxial Cable
  • Sealed No
  • RF Connector Type BNC
  • Connector Style Plug
  • Cable Type Raychem 7530A1314
  • Dielectric Material PTFE
  • Isolated Ground No
  • Grade Professional
  • Product Type Connector - RF
  • Number of Ports 1
  • 50 Ohm No
  • 75 Ohm Yes
  • Impedance 75
  • Frequency 2
  • Body Material Brass
  • Body Plating Material Silver
  • Body Style Straight
  • Body Insulation With
  • Gasket Material Silicone Rubber
  • Gasket Color White
  • Center Contact Material Brass
  • Center Contact Plating Material Silver
  • Cable Termination Type Crimp
  • Crimp Type Hex
  • Panel Mount Retention Without
  • Interchangeable Die Set Number 9-1478245-0
  • Coupling Nut Material Brass
  • Polarized No
  • Hardware Included No
  • Packaging Quantity 50
  • Packaging Method Bag
  • Hand Tool Number 9-1478240-0
1-1337433-0 BNC Connectors
PRODUCT

Connectors

-

BNC Connectors

BNC RM BHJ Hex 50Ohm Nickel Pltd RG58C/U - 1-1337433-0

  • TE Internal Number: 1-1337433-0

active
  • Applies To Coaxial Cable
  • Sealed No
  • RF Connector Type BNC
  • Connector Style Jack
  • Cable Type Raychem 5021D1331
  • Dielectric Material PTFE
  • Isolated Ground No
  • Grade Professional
  • Product Type Connector - RF
  • Panel Cutout 12 x 12.9mm D-Shape
  • Number of Ports 1
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 4
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Style Bulkhead
  • Body Insulation With
  • Gasket Material Silicone Rubber
  • Gasket Color White
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Cable Termination Type Crimp
  • Crimp Type Hex
  • Panel Mount Retention With
  • Panel Mount Retention Type Hex Nut
  • Lockwasher Material Mild Steel
  • Interchangeable Die Set Number 9-1478242-0
  • Flange and Thread Material Brass
  • Panel Attachment Style Rear Mount
  • Polarized No
  • Lockwasher Plating Material Nickel
  • Hardware Included No
  • Panel Thickness 2 – 5
  • Military Style Number UG-1804/U
  • Packaging Quantity 50
  • Packaging Method Box
  • Hand Tool Number 9-1478240-0
1-1337438-0 BNC Connectors
PRODUCT

Connectors

-

BNC Connectors

BNC R/A Plg Hex 75Ohm Silver Pltd RG59B/ - 1-1337438-0

  • TE Internal Number: 1-1337438-0

active
  • Applies To Coaxial Cable
  • Sealed No
  • RF Connector Type BNC
  • Connector Style Plug
  • Cable Type Raychem 9524A1311
  • Dielectric Material PTFE
  • Isolated Ground No
  • Grade Professional
  • Product Type Connector - RF
  • Number of Ports 1
  • 50 Ohm No
  • 75 Ohm Yes
  • Impedance 75
  • Frequency 2
  • Body Material Brass
  • Body Plating Material Silver
  • Body Style Elbow
  • Body Insulation With
  • Gasket Material Silicone Rubber
  • Gasket Color White
  • Center Contact Material Brass
  • Center Contact Plating Material Silver
  • Cable Termination Type Solder/Crimp
  • Crimp Type Hex
  • Panel Mount Retention Without
  • Interchangeable Die Set Number 9-1478242-0
  • Coupling Nut Material Brass
  • Polarized No
  • Hardware Included No
  • Packaging Quantity 50
  • Packaging Method Box
  • Hand Tool Number 9-1478240-0
1-1337439-0 BNC Connectors
PRODUCT

Connectors

-

BNC Connectors

BNC R/A Plg Hex 50Ohm Silver Pltd RG174A - 1-1337439-0

  • TE Internal Number: 1-1337439-0

active
  • Applies To Coaxial Cable
  • Sealed No
  • RF Connector Type BNC
  • Connector Style Plug
  • Cable Type Raychem 5026A1318
  • Dielectric Material PTFE
  • Isolated Ground No
  • Grade Professional
  • Product Type Connector - RF
  • Number of Ports 1
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 4
  • Body Material Brass
  • Body Plating Material Silver
  • Body Style Elbow
  • Body Insulation With
  • Gasket Material Silicone Rubber
  • Gasket Color White
  • Center Contact Material Brass
  • Center Contact Plating Material Silver
  • Cable Termination Type Crimp
  • Crimp Type Hex
  • Panel Mount Retention Without
  • Interchangeable Die Set Number 9-1478245-0
  • Coupling Nut Material Brass
  • Polarized No
  • Hardware Included No
  • Packaging Quantity 50
  • Packaging Method Box
  • Hand Tool Number 9-1478240-0
1-1337441-0 BNC Connectors
PRODUCT

Connectors

-

BNC Connectors

BNC Str Jk Hex 50Ohm Nickel Pltd RG58C/U - 1-1337441-0

  • TE Internal Number: 1-1337441-0

active
  • Applies To Coaxial Cable
  • Sealed No
  • RF Connector Type BNC
  • Connector Style Jack
  • Cable Type Raychem 5021D1331
  • Dielectric Material PTFE
  • Isolated Ground No
  • Grade Professional
  • Product Type Connector - RF
  • Number of Ports 1
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 4
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Insulation With
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Cable Termination Type Crimp
  • Crimp Type Hex
  • Panel Mount Retention Without
  • Interchangeable Die Set Number 9-1478242-0
  • Polarized No
  • Hardware Included No
  • Packaging Quantity 50
  • Packaging Method Box
  • Hand Tool Number 9-1478240-0