EB0642-000 Compression Connectors  1
  • Technology Compression
  • Material Aluminum-Copper
  • Underground Network Component Type Terminal Lug
  • Number of Holes 1
  • Voltage Class ≤ 1
  • Conductor Type Stranded
  • Conductor Material Aluminum
  • Copper Palm Yes
  • Compact Format No
  • Barrel Type Rotating
  • Crimp Type Hexagonal Crimping
  • Conductor Cross-Section 240
  • Palm Hole Diameter 13
  • Stud Size M12
  • Lug Length 42
  • Barrel Length 50
  • Lug Width 42
  • Indoor Use Yes
  • Outdoor Use Yes
  • Energized Installation No
  • Application Type Power Distribution
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC