7-1734774-3 PCI & PCI Express Connectors
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Product Type Connector
  • Number of Positions 164
  • PCB Mount Orientation Vertical
  • Ejector Without
  • Number of Pylons 2
  • Voltage 50
  • Operating Voltage 50
  • Current Rating 1.1
  • Weight 8.8
  • Pylon Material Plastic
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 30
  • Contact Current Rating (Max) 1.1
  • Contact Mating Area Plating Material Gold
  • Solder Tail Contact Plating Thickness 2.54
  • Termination Post Length 3.1
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1
  • Housing Color Black
  • Housing Material PA 46
  • PCB Thickness (Accepted) 1.57
  • Height 10
  • Width 8.8
  • PCB Thickness (Recommended) 2.39
  • Length 89
  • Operating Temperature Range -40 – 85
  • Pick and Place Cover Without
  • Bus Type PCI Express
  • PCI Generation II
  • Packaging Method Box & Tray
  • Packaging Quantity 30
6-1634000-0 RF Connectors  1
  • Connector Interface MMCX
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder & Clamp
  • Coupling Mechanism Snap-On
  • Captivation Method Solder
  • Detent Without
  • Cable Type RG 174
  • Operating Temperature Range -55 – 155
  • Operating Frequency 6
  • Packaging Quantity 100
  • Packaging Method Box & Tray
  • Dielectric Material PTFE
  • Comment Center contact to be soldered.