1-1414672-0 Relay Modules
IEC 61810-1
  • Relay Type Basic Relay Module F
  • Product Type Relay
  • Product Designation Plug-In Automotive Relay Modules
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 40
  • Rated Coil Voltage 12
  • Coil Power Rating (DC) 1600
  • Contact Limiting Continuous Current 60
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Contact Limiting Making Current 40
  • Coil Resistance 90
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 40
  • Weight 35
  • Contact Base Material AgNi0.15
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 30 – 50
  • Length 29.8
  • Height Class (Mechanical) >50mm
  • Width 29.8
  • Length Class (Mechanical) 25 – 30 mm
  • Height 51.4
  • Width Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets Optional
  • Voltage (Nominal) 12
1-1414673-0 Relay Modules
IEC 61810-1
  • Relay Type Basic Relay Module F
  • Product Type Relay
  • Product Designation Plug-In Automotive Relay Modules
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Coil Voltage 24
  • Coil Power Rating (DC) 1800
  • Contact Limiting Continuous Current 60
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Contact Limiting Making Current 20
  • Coil Resistance 324
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 20
  • Weight 35
  • Contact Base Material AgNi0.15
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 20 – 30
  • Length 29.8
  • Height Class (Mechanical) >50mm
  • Width 29.8
  • Length Class (Mechanical) 25 – 30 mm
  • Height 51.4
  • Width Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets Optional
  • Voltage (Nominal) 24
1-1414675-0 Relay Modules
IEC 61810-1
  • Relay Type Basic Relay Module F
  • Product Type Relay
  • Product Designation Plug-In Automotive Relay Modules
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Coil Voltage 24
  • Coil Power Rating (DC) 1800
  • Contact Limiting Continuous Current 60
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Contact Limiting Making Current 20
  • Coil Resistance 324
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 20
  • Weight 35
  • Contact Base Material AgNi0.15
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 20 – 30
  • Length 29.8
  • Height Class (Mechanical) >50mm
  • Width 29.8
  • Length Class (Mechanical) 25 – 30 mm
  • Height 51.4
  • Width Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets Optional
  • Voltage (Nominal) 24
1-1414676-0 Relay Modules
IEC 61810-1
  • Relay Type Basic Relay Module F
  • Product Type Relay
  • Product Designation Plug-In Automotive Relay Modules
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 40
  • Rated Coil Voltage 12
  • Coil Power Rating (DC) 1600
  • Contact Limiting Continuous Current 60
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Contact Limiting Making Current 40
  • Coil Resistance 90
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 40
  • Weight 35
  • Contact Base Material AgNi0.15
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 30 – 50
  • Length 29.8
  • Height Class (Mechanical) >50mm
  • Width 29.8
  • Length Class (Mechanical) 25 – 30 mm
  • Height 51.4
  • Width Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets Optional
  • Voltage (Nominal) 12