1811027-1 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Tap Splice
  • Serrated No
  • Wire/Cable Type Discrete Wire
  • Insulated No
  • Insulated Wire Support No
  • Operating Voltage 600 VAC
  • Splice Features Strain Relief
  • Color Brown
  • Plating Material Tin
  • Strain Relief Type Terminating Covers
  • Terminal & Splice Style Splice
  • Contact Plating Thickness 9
  • Contact Plating Material Bright Tin
  • Tool-less Wire Termination Yes
  • Housing Material Polypropylene
  • Wire Size 12
  • Overall Length 24.5
  • Profile Height 12
  • UV Exposure Rated No
  • Heavy Duty No
  • Government Qualified No
  • Agency/Standard Number C22.2 No. 188
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Packaging Method Loose Piece
  • Packaging Quantity 500
1811027-2 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Tap Splice
  • Serrated No
  • Wire/Cable Type Discrete Wire
  • Insulated No
  • Insulated Wire Support No
  • Operating Voltage 600 VAC
  • Splice Features Strain Relief
  • Color Blue
  • Plating Material Tin
  • Strain Relief Type Terminating Covers
  • Terminal & Splice Style Splice
  • Contact Plating Thickness 9
  • Contact Plating Material Bright Tin
  • Tool-less Wire Termination Yes
  • Housing Material Thermoplastic
  • Wire Size 18
  • Overall Length 24.5
  • Profile Height 12
  • UV Exposure Rated No
  • Heavy Duty No
  • Government Qualified No
  • Agency/Standard Number C22.2 No. 189
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Packaging Method Loose Piece
  • Packaging Quantity 500