CAT-C8114-AY61 3-Phase Filters  1
  • Filtered Yes
  • Filter Type 3-Phase Power Line
  • Input Type .250" FASTON
  • Output Type .250" FASTON
  • Wiring Configuration WYE (4 wire + ground)
  • Leakage Current (Max) (250VAC, 50Hz) 3
  • Current Rating 3
  • Voltage (Max) 440
  • Mount Style Flanged
  • Operating Temperature Range -10 – 40