MC8010-F-11-02N MC801 Fiber Connectors  1
  • Label Type Receptacle
  • Number of Positions 2
  • Shell Size 11
  • Shell Material Aluminum
  • Finish Nickel
  • Spring Material Stainless Steel
  • Alignment Dowel Pin Material Stainless Steel
  • Terminus Body Material Nickel-Plated Copper
MC8010-F-13-04PN MC801 Fiber Connectors  1
  • Label Type Receptacle
  • Number of Positions 4
  • Shell Size 13
  • Shell Material Aluminum
  • Finish Nickel
  • Spring Material Stainless Steel
  • Alignment Dowel Pin Material Stainless Steel
  • Terminus Body Material Nickel-Plated Copper
MC8016-W-11-02SN MC801 Fiber Connectors  1
  • Label Type Plug
  • Number of Positions 2
  • Shell Size 11
  • Shell Material Aluminum
  • Finish Cadmium
  • Spring Material Stainless Steel
  • Alignment Dowel Pin Material Stainless Steel
  • Terminus Body Material Nickel-Plated Copper
MC8016-W-15-06SN MC801 Fiber Connectors  1
  • Label Type Plug
  • Number of Positions 6
  • Shell Size 15
  • Shell Material Aluminum
  • Finish Cadmium
  • Spring Material Stainless Steel
  • Alignment Dowel Pin Material Stainless Steel
  • Terminus Body Material Nickel-Plated Copper
MC8016-W-17-08SN MC801 Fiber Connectors  1
  • Label Type Plug
  • Number of Positions 8
  • Shell Size 17
  • Shell Material Aluminum
  • Finish Cadmium
  • Spring Material Stainless Steel
  • Alignment Dowel Pin Material Stainless Steel
  • Terminus Body Material Nickel-Plated Copper
MC8016-W-19-12SN MC801 Fiber Connectors  1
  • Label Type Plug
  • Number of Positions 12
  • Shell Size 19
  • Shell Material Aluminum
  • Finish Cadmium
  • Spring Material Stainless Steel
  • Alignment Dowel Pin Material Stainless Steel
  • Terminus Body Material Nickel-Plated Copper
MC8017-W-13-04PN MC801 Fiber Connectors  1
  • Label Type Receptacle
  • Number of Positions 4
  • Shell Size 13
  • Shell Material Aluminum
  • Finish Cadmium
  • Spring Material Stainless Steel
  • Alignment Dowel Pin Material Stainless Steel
  • Terminus Body Material Nickel-Plated Copper
MC8017-W-19-12PN MC801 Fiber Connectors  1
  • Label Type Receptacle
  • Number of Positions 12
  • Shell Size 19
  • Shell Material Aluminum
  • Finish Cadmium
  • Spring Material Stainless Steel
  • Alignment Dowel Pin Material Stainless Steel
  • Terminus Body Material Nickel-Plated Copper