CAT-AM74-AM74A Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Stud Size #10
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Tin
  • Weight per Piece 148.654
  • Plating Thickness 3.81
  • Inspection Slot Yes
  • Terminal & Splice Style Rectangular Tongue
  • Terminal Type Rectangular Tongue
  • Terminal Orientation Straight
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Stud Diameter 5
  • Tongue Thickness 2.03
  • Wire Size 100 – 125
  • Wire Size (CMA) 250
  • Wire Size 20800 – 33100
  • Barrel Inside Diameter 5.56
  • Overall Length 28.96
  • Barrel Inside Diameter (Min) 24.92
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Electrodeposited Tin Plate per MIL-T-10727.
  • Barrel Color Gray
CAT-AM74-AM74B Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Stud Size 1/2
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Number of Holes 2
  • Terminal Angle Straight
  • Plating Material Tin
  • Weight per Piece 140.029
  • Plating Thickness 3.81
  • Inspection Slot Yes
  • Terminal & Splice Style Rectangular Tongue
  • Terminal Type Rectangular Tongue
  • Terminal Orientation Straight
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Stud Diameter 8.33
  • Tongue Thickness 2.29
  • Wire Size 100 – 125
  • Wire Size (CMA) 250
  • Wire Size 52600 – 83700
  • Barrel Inside Diameter 9.19
  • Overall Length 63.5
  • Barrel Inside Diameter (Min) 22.25
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Electrodeposited Tin Plate per MIL-T-10727.
  • Barrel Color Gray
CAT-AM74-AM74I Splices  1
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Splice Configuration Single to Single
  • Splice Material Copper
  • Color Gray
  • Plating Material Tin
  • Terminal & Splice Style Splice
  • Contact Plating Material Tin
  • Termination Method Crimp
  • Wire Insulation Support Without
  • Wire Size (CMA) 250
  • Wire Size 52600 – 83700
  • Overall Length 26.67
  • Barrel Inside Diameter (Min) 16.71
  • Agency/Standard UL
  • Agency/Standard Number E13288
  • Packaging Method Box
  • Packaging Quantity 50
  • Comment Splice length is 41.91[1.65 ].
CAT-AM74-AM74K Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON No
  • Disconnect Type Bolted Disconnect
  • Wire/Cable Type Copper
  • Discrete Wire Type Stranded
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Silver
  • Terminal Orientation Straight
  • Barrel Type Closed
  • Contact Base Material Brass
  • Wire Insulation Support With
  • Wire Size 53.5
  • Wire Size 83700 – 119500
  • Overall Length 134.68
  • Railroad Cable Designation 1325/24
  • Packaging Method Box
  • Packaging Quantity 1
CAT-AM74-AM74L Splices  1
  • Product Type Splice
  • Sealable No
  • Splice Type Parallel Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Splice Configuration Single to Multiple
  • Splice Material Copper
  • Color Gray
  • Weight per Piece 17.931
  • Plating Material Tin
  • Terminal & Splice Style Splice
  • Contact Plating Material Tin
  • Termination Method Crimp
  • Wire Insulation Support Without
  • Wire Size (CMA) 250
  • Wire Size 1000
  • Overall Length 12.45
  • Barrel Inside Diameter (Min) 16.71
  • Agency/Standard UL
  • Agency/Standard Number E13288
  • Packaging Method Box
  • Packaging Quantity 50
  • Comment Tin Plate per ASTM B-545
CAT-AM74-AM74D Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Stud Size 1/2
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Tin
  • Weight per Piece 269.463
  • Plating Thickness 3.81
  • Inspection Slot Yes
  • Terminal & Splice Style Rectangular Tongue
  • Terminal Type Rectangular Tongue
  • Terminal Orientation Straight
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Stud Diameter 13.08
  • Tongue Thickness 6.1
  • Wire Size (CMA) 700
  • Wire Size 650000 – 750000
  • Barrel Inside Diameter 29.51
  • Overall Length 91.19
  • Barrel Inside Diameter (Min) 31.55
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Electrodeposited Tin Plate per MIL-T-10727.
  • Barrel Color Gray
CAT-AM74-AM74N Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Stud Size 3/8
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Number of Holes 2
  • Terminal Angle Straight
  • Plating Material Tin
  • Weight per Piece 201.849
  • Inspection Slot No
  • Terminal & Splice Style Rectangular Tongue
  • Terminal Type Rectangular Tongue
  • Terminal Orientation Straight
  • Wire Insulation Support Without
  • Stud Diameter 8.33
  • Tongue Thickness 3.3
  • Wire Size 100 – 125
  • Wire Size (CMA) 500
  • Wire Size 190000 – 231000
  • Barrel Inside Diameter 26.16
  • Overall Length 101.85
  • Barrel Inside Diameter (Min) 24.92
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Centerline 2-Hole.
  • Barrel Color Gray
CAT-AM74-AM74F Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Barrel Style Long
  • Discrete Wire Type Stranded
  • Terminal Angle Straight
  • Plating Material Tin
  • Weight per Piece 97.975
  • Plating Thickness 3.81
  • Inspection Slot No
  • Terminal & Splice Style Rectangular Tongue
  • Terminal Type Rectangular Tongue
  • Terminal Orientation Straight
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Tongue Thickness 2.54
  • Wire Size 100 – 125
  • Wire Size (CMA) 250
  • Wire Size 83700 – 119500
  • Barrel Inside Diameter 11.89
  • Overall Length 108.46
  • Barrel Inside Diameter (Min) 16.46
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 50
  • Comment Electrodeposited Tin Plate per MIL-T-10727.
  • Barrel Color Gray
CAT-AM74-AM74E Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Stud Size 1/2
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Number of Holes 2
  • Terminal Angle Straight
  • Plating Material Tin
  • Weight per Piece 372.399
  • Plating Thickness 3.81
  • Inspection Slot Yes
  • Terminal & Splice Style Rectangular Tongue
  • Terminal Type Rectangular Tongue
  • Terminal Orientation Straight
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Stud Diameter 9.91
  • Tongue Thickness 5.59
  • Wire Size 304
  • Wire Size (CMA) 1000
  • Wire Size 550000 – 650000
  • Barrel Inside Diameter 27.31
  • Overall Length 107.18
  • Barrel Inside Diameter (Min) 31.55
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Electrodeposited Tin Plate per MIL-T-10727.
  • Barrel Color Gray
CAT-AM74-AM74 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Terminal Angle Straight
  • Plating Material Tin
  • Weight per Piece 83.461
  • Plating Thickness 3.81
  • Inspection Slot Yes
  • Terminal & Splice Style Rectangular Tongue
  • Terminal Type Rectangular Tongue
  • Terminal Orientation Straight
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Tongue Thickness 2.29
  • Wire Size 100 – 125
  • Wire Size (CMA) 250
  • Wire Size 52600 – 83700
  • Barrel Inside Diameter 9.19
  • Overall Length 50.04
  • Barrel Inside Diameter (Min) 16.46
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 50
  • Comment Electrodeposited Tin Plate per MIL-T-10727.
  • Barrel Color Gray
CAT-AM74-AM74G Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Stud Size 1/2
  • Barrel Style Long
  • Discrete Wire Type Stranded
  • Number of Holes 2
  • Terminal Angle Straight
  • Plating Material Tin
  • Plating Thickness 3.81
  • Inspection Slot No
  • Terminal & Splice Style Rectangular Tongue
  • Terminal Type Rectangular Tongue
  • Terminal Orientation Straight
  • Wire Insulation Support Without
  • Stud Diameter 9.91
  • Tongue Thickness 2.54
  • Wire Size 100 – 125
  • Wire Size (CMA) 300
  • Wire Size 83700 – 119500
  • Barrel Inside Diameter 11.63
  • Overall Length 13.89
  • Barrel Inside Diameter (Min) 11.63
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 50
  • Comment Electrodeposited Tin Plate per MIL-T-10727.
  • Barrel Color Gray
CAT-AM74-AM74M Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Stud Size 1/2
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Number of Holes 1
  • Terminal Angle 90°
  • Plating Material Nickel
  • Inspection Slot Yes
  • Terminal & Splice Style Rectangular Tongue
  • Terminal Type Rectangular Tongue
  • Terminal Orientation Flag
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Stud Diameter 6.73
  • Tongue Thickness 2.29
  • Wire Size 100 – 125
  • Wire Size (CMA) 300
  • Wire Size 52600 – 83700
  • Barrel Inside Diameter 9.19
  • Overall Length 19.3
  • Barrel Inside Diameter (Min) 16.71
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 50
  • Comment Electrodeposited Tin Plate per MIL-T-10727.
  • Barrel Color Gray
CAT-AM74-AM74H Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Stud Size 1/2
  • Barrel Style Long
  • Discrete Wire Type Stranded
  • Terminal Features Slotted
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Tin
  • Weight per Piece 108.269
  • Inspection Slot Yes
  • Terminal & Splice Style Rectangular Tongue
  • Terminal Type Rectangular Tongue
  • Terminal Orientation Straight
  • Wire Insulation Support Without
  • Stud Diameter 9.91
  • Tongue Thickness 3.3
  • Wire Size 100 – 125
  • Wire Size (CMA) 400
  • Wire Size 190000 – 231000
  • Overall Length 82.55
  • Barrel Inside Diameter (Min) 16.46
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 50
  • Barrel Color Gray
CAT-AM74-AM74C Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Terminal Angle Straight
  • Plating Material Tin
  • Weight per Piece 225.889
  • Inspection Slot Yes
  • Terminal & Splice Style Rectangular Tongue
  • Terminal Type Rectangular Tongue
  • Terminal Orientation Straight
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Tongue Thickness 5.59
  • Wire Size 304
  • Wire Size (CMA) 600
  • Wire Size 550000 – 650000
  • Barrel Inside Diameter 27.3
  • Overall Length 102.11
  • Barrel Inside Diameter (Min) 27.31
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Electrodeposited Tin Plate per MIL-T-10727.
  • Barrel Color Gray
CAT-AM74-AM74J Splices  1
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Barrel Style Long
  • Discrete Wire Type Stranded
  • Splice Configuration Single to Single
  • Splice Material Copper
  • Color Gray
  • Weight per Piece 154.318
  • Plating Material Tin
  • Terminal & Splice Style Splice
  • Contact Plating Material Tin
  • Termination Method Crimp
  • Wire Insulation Support Without
  • Wire Size (CMA) 350
  • Wire Size 325000 – 378000
  • Overall Length 103.12
  • Barrel Inside Diameter (Min) 21.06
  • Agency/Standard UL
  • Agency/Standard Number E13288
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Tin Plate per ASTM B-545
325410 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Stud Size 3/8
  • Barrel Style Long
  • Discrete Wire Type Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Tin
  • Weight per Piece 32.805
  • Plating Thickness 3.81
  • Inspection Slot No
  • Terminal & Splice Style Rectangular Tongue
  • Terminal Type Rectangular Tongue
  • Terminal Orientation Straight
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Stud Diameter 9.91
  • Tongue Thickness 2.79
  • Wire Size 67 – 70
  • Wire Size 119500 – 150500
  • Barrel Inside Diameter 13.03
  • Overall Length 69.08
  • Barrel Inside Diameter (Min) 13.03
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 50
  • Comment Electrodeposited Tin Plate per MIL-T-10727.
  • Barrel Color Gray
605685-1 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Stud Size 3/8
  • Barrel Style Long
  • Discrete Wire Type Stranded
  • Terminal Features Sheared
  • Number of Holes 2
  • Terminal Angle Straight
  • Plating Material Tin
  • Weight per Piece 100.093
  • Inspection Slot No
  • Terminal & Splice Style Rectangular Tongue
  • Terminal Type Rectangular Tongue
  • Terminal Orientation Straight
  • Wire Insulation Support Without
  • Stud Diameter 9.91
  • Tongue Thickness 3.3
  • Wire Size 100 – 125
  • Wire Size 190000 – 231000
  • Overall Length 102.87
  • Barrel Inside Diameter (Min) 16.46
  • Operating Temperature Range -55 – 105
  • Heavy Duty Yes
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 20
  • Comment Electrodeposited Tin Plate per MIL-T-10727.
  • Barrel Color Gray
696684-1 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Stud Size 1/2
  • Barrel Style Long
  • Discrete Wire Type Stranded
  • Terminal Features Sheared
  • Number of Holes 2
  • Terminal Angle 45°
  • Plating Material Tin
  • Weight per Piece 188.78
  • Inspection Slot No
  • Terminal & Splice Style Rectangular Tongue
  • Terminal Type Rectangular Tongue
  • Wire Insulation Support Without
  • Stud Diameter 14.27
  • Tongue Thickness 4.32
  • Wire Size 53.47
  • Wire Size (CMA) 325 – 375
  • Wire Size 325000 – 375000
  • Overall Length 118.11
  • Barrel Inside Diameter (Min) 20.8
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 25
  • Barrel Color Gray
765209-1 Board-to-Board Connector Contacts
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Make First / Break Last No
  • Product Style Drawer Connector
  • Body Style Straight
  • Contact Base Material Copper Alloy
  • Contact Configuration Ground
  • Contact Angle Straight
  • Contact Type Tab
  • Contact Mating Area Plating Material Silver Alloy
  • Contact Current Rating (Max) 40
  • Termination End Plating Material Silver Alloy
  • Wire Insulation Support Without
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • For Use With 2 Cable w/o Signal Lines
  • Packaging Method Tray
  • Packaging Quantity 25
765209-2 Board-to-Board Connector Contacts
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Make First / Break Last No
  • Product Style Drawer Connector
  • Body Style Straight
  • Contact Base Material Copper Alloy
  • Contact Configuration Power
  • Contact Angle Straight
  • Contact Type Tab
  • Contact Mating Area Plating Material Silver Alloy
  • Contact Current Rating (Max) 40
  • Termination End Plating Material Silver Alloy
  • Wire Insulation Support Without
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • For Use With 2 Cable w/o Signal Lines
  • Packaging Method Tray
  • Packaging Quantity 25