CAT-AM74-AM74I Splices  1
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Splice Configuration Single to Single
  • Splice Material Copper
  • Color Gray
  • Plating Material Tin
  • Terminal & Splice Style Splice
  • Contact Plating Material Tin
  • Termination Method Crimp
  • Wire Insulation Support Without
  • Wire Size (CMA) 250
  • Wire Size 52600 – 83700
  • Overall Length 26.67
  • Barrel Inside Diameter (Min) 16.71
  • Agency/Standard Number E13288
  • Agency/Standard UL
  • Packaging Method Box
  • Packaging Quantity 50
  • Comment Splice length is 41.91[1.65 ].
CAT-AM74-AM74J Splices  1
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Barrel Style Long
  • Discrete Wire Type Stranded
  • Splice Configuration Single to Single
  • Splice Material Copper
  • Color Gray
  • Weight per Piece 154.318
  • Plating Material Tin
  • Terminal & Splice Style Splice
  • Contact Plating Material Tin
  • Termination Method Crimp
  • Wire Insulation Support Without
  • Wire Size (CMA) 350
  • Wire Size 325000 – 378000
  • Overall Length 103.12
  • Barrel Inside Diameter (Min) 21.06
  • Agency/Standard Number E13288
  • Agency/Standard UL
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Tin Plate per ASTM B-545