1478884-2 Cable Ties
  • Accessory Type Cable Tie Tool
  • Product Type Accessory
  • Packaging Method Bag/Box
1-604772-9 Cable Ties
  • Cable Tie Style Standard
  • Tensile Strength 222.411
  • Tensile Strength 50
  • Product Type Cable Tie
  • Color Natural
  • Material Nylon
  • Length 202
  • Width 4.6
  • Thickness 1.19
  • Bundle Range Diameter 44.45
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Meets or exceeds the requirements of MIL-S-23190, Type I, Class 1.
2-160983-2 Cable Ties
  • Cable Tie Style Standard
  • Tensile Strength 550
  • Tensile Strength 123.65
  • Product Type Cable Tie
  • Color Black
  • Material Polyamide 6.6 GF
  • Length 365
  • Width 7.8
  • Thickness 1.8
  • Bundle Range Diameter 100
  • Packaging Method Bag
  • Packaging Quantity 100
2-603227-0 Cable Ties
  • Cable Tie Style Standard
  • Tensile Strength 133.5
  • Tensile Strength 30
  • Product Type Cable Tie
  • Color Black
  • Material Nylon
  • Length 148
  • Width 3.56
  • Thickness 1.1
  • Bundle Range Diameter 31.75
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Comment Meets or exceeds the requirements of MIL-S-23190, Type I, Class 1.
2-100694-1 Cable Tie Mounts & Accessories
  • Accessory Type Cable Tie Mount
  • Product Type Accessory
  • Material Polyamide 6.6 GF
  • Color Natural
  • Mounting Type 2-Way Professional
  • Adhesive Back With
  • Width 4.3
  • Packaging Method Box & Carton
1-608687-9 Cable Ties
  • Cable Tie Style Standard
  • Tensile Strength 80.06
  • Tensile Strength 18
  • Product Type Cable Tie
  • Color Natural
  • Material Nylon
  • Length 202
  • Width 2.54
  • Thickness 1.14
  • Bundle Range Diameter 50.8
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Meets or exceeds the requirements of MIL-S-23190, Type I, Class 1.
1-604771-9 Cable Ties
  • Cable Tie Style Standard
  • Tensile Strength 80.06
  • Tensile Strength 18
  • Product Type Cable Tie
  • Color Natural
  • Material Nylon
  • Length 103
  • Width 2.44
  • Thickness .94
  • Bundle Range Diameter 19.1
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Meets or exceeds the requirements of MIL-S-23190, Type I, Class 1.
1-604771-0 Cable Ties
  • Cable Tie Style Standard
  • Tensile Strength 80.067
  • Tensile Strength 18
  • Product Type Cable Tie
  • Color Black
  • Material Nylon
  • Length 103
  • Width 2.44
  • Thickness .94
  • Bundle Range Diameter 19.1
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Meets or exceeds the requirements of MIL-S-23190, Type I, Class 1.
4-160970-2 Cable Ties
  • Cable Tie Style Standard
  • Tensile Strength 82
  • Tensile Strength 18.5
  • Product Type Cable Tie
  • Color Black
  • Material Polyamide 6.6 GF
  • Length 200
  • Width 2.6
  • Thickness 1
  • Bundle Range Diameter 52
  • Packaging Method Bag
  • Packaging Quantity 1000
2-604772-9 Cable Ties
  • Cable Tie Style Standard
  • Tensile Strength 222.411
  • Tensile Strength 50
  • Product Type Cable Tie
  • Color Natural
  • Material Nylon
  • Length 202
  • Width 4.6
  • Thickness 1.19
  • Bundle Range Diameter 44.45
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Comment Meets or exceeds the requirements of MIL-S-23190, Type I, Class 1.