CAT-AM705-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Cable-to-Cable
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Row-to-Row Spacing 6
  • Strain Relief Yes
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Connector Code 0
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .63
  • Mating Pin Diameter 1.56
  • Contact Current Rating (Max) 1
  • Connector Mounting Type Cable Mount
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) .5
  • Height 33.3
  • Width 37.1
  • Length 60.3
  • Operating Temperature Range -40 – 100
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 320
  • Connector Position Assurance Capable No
  • Serviceable No
CAT-AM705-CH8173 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Cable-to-Cable
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code 8
  • Cable Exit Angle 180°
  • Body Material PBT
  • Mating Tab Width .63
  • Contact Current Rating (Max) 10
  • Connector Mounting Type Board Mount
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 2.5
  • Height 91.4
  • Width 46
  • Length 74
  • Operating Temperature Range -40 – 100
  • Circuit Application Power & Signal
  • Degree of Protection IP2B
  • Packaging Method Box
  • Packaging Quantity 12
  • Connector Position Assurance Capable No
  • Serviceable No
1534184-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 32
  • Color Black
  • Material PBT GF
  • Operating Temperature Range -40 – 140
  • Packaging Method Carton
  • Packaging Quantity 300
1534184-2 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 32
  • Color Black
  • Material PBT GF
  • Operating Temperature Range -40 – 140
  • Packaging Method Carton
  • Packaging Quantity 300
1-2219215-2 Automotive Connector Caps & Covers  1
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Connector System Wire-to-Device
  • Sealable Yes
  • Number of Positions 38
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PBT GF
  • Cable Bundle Diameter 18
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 320
  • Serviceable Yes
1-2219215-3 Automotive Connector Caps & Covers  1
  • Accessory Type Cover Housing
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Number of Positions 38
  • Cable Exit Angle 90 (Right Angle)
  • Color Gray
  • Material PBT GF
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 320
  • Serviceable Yes
2219215-1 Automotive Connector Caps & Covers  1
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Connector System Wire-to-Device
  • Sealable Yes
  • Number of Positions 38
  • Keying A
  • Cable Exit Angle 90 (Right Angle)
  • Color Natural
  • Material PBT GF
  • Cable Bundle Diameter 11.6
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 80
  • Serviceable Yes
2219215-2 Automotive Connector Caps & Covers  1
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Connector System Wire-to-Device
  • Sealable Yes
  • Number of Positions 38
  • Cable Exit Angle 90 (Right Angle)
  • Color Gray
  • Material PBT GF
  • Cable Bundle Diameter 18
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 320
  • Serviceable Yes