106528-2 Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Contact Current Rating (Max) 9
  • Contact Type Socket
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .13 – .33
  • Termination Type Crimp
  • Accepts Wire Insulation Diameter Range 1.2 – 1.75
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
  • Packaging Quantity 5000
1-794526-1 Rectangular Power Connectors  1
  • Header Type Shrouded
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 2
  • Number of Rows 2
  • Row-to-Row Spacing .165
  • Backwall/Post Interruptions Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 9
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Thickness 3.81
  • Contact Layout Matrix
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.55
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Latch
  • Mating Retention With
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color White
  • Housing Material Nylon
  • Length 5.4
  • Height 10
  • Width 5.4
  • PCB Thickness (Recommended) .06
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Box
  • Packaging Quantity 480
  • For Use With Receptacle Housing
106529-2 Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Contact Current Rating (Max) 9
  • Contact Type Socket
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Wire/Cable Size 22 – 18
  • Wire/Cable Size .33 – .82
  • Termination Type Crimp
  • Accepts Wire Insulation Diameter Range 1.5 – 2.39
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
  • Packaging Quantity 4200
1-794139-3 Power Contacts
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Contact Current Rating (Max) 9
  • Contact Type Socket
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Wire Contact Termination Area Plating Material Tin
  • Crimp Area Plating Thickness 2.54
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 1.27
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .13 – .33
  • Termination Type Crimp
  • Accepts Wire Insulation Diameter Range 1.19 – 1.75
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
  • Packaging Quantity 6500
1934182-1 Rectangular Connector Contacts
  • Connector System Wire-to-Board
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin
  • Contact Classification Power
  • Contact Base Material Copper
  • Contact Current Rating (Max) 11
  • Termination Method to Wire & Cable Crimp
  • Contact Retention With
  • Contact Retention Type Locking Lance
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 1.31 – 1.63 mm²
  • Insulation Diameter 2.5 – 4.4
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 18000
1934183-1 Rectangular Connector Contacts
  • Connector System Wire-to-Board
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin
  • Contact Classification Power
  • Contact Base Material Copper
  • Contact Current Rating (Max) 11
  • Termination Method to Wire & Cable Crimp
  • Contact Retention With
  • Contact Retention Type Locking Lance
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size .82 – 1.25 mm²
  • Insulation Diameter 2.2 – 3.9
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 18000
1934185-1 Rectangular Connector Contacts
  • Connector System Wire-to-Board
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Operating Voltage 600
  • Contact Type Pin
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin
  • Contact Classification Power
  • Contact Base Material Copper
  • Contact Current Rating (Max) 11
  • Termination Method to Wire & Cable Crimp
  • Contact Retention With
  • Contact Retention Type Locking Lance
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size .82 – 1.25 mm²
  • Insulation Diameter 2.2 – 3.9
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 18000