CAT-SIGH262 Automotive, Truck, Bus, & Off-Road Headers  1
  • Shielded No
  • Hybrid Header No
  • Number of Sections 1
  • Number of Signal Positions 24
  • Voltage Rating (Max) 12
  • Operating Voltage 12
  • Mounting Holes With
  • PCB Mount Retention Without
  • Locking Interface With
  • PCB Thickness (Recommended) 1.6
  • Width 15.3
  • Length 31.8
  • Profile Height from PCB 23.4
  • Operating Temperature (Max) 100
  • UL Flammability Rating None
  • Packaging Type Tube
CAT-HPCH5372 Automotive, Truck, Bus, & Off-Road Headers  1
  • Shielded No
  • Hybrid Header Yes
  • Number of Sections 1
  • Mounting Holes Without
  • PCB Mount Retention With
  • Locking Interface With
  • PCB Mount Retention Type Boardlocks
  • Width 34.8
  • Length 59
  • Profile Height from PCB 27.6
  • Packaging Quantity 40
  • Packaging Type Box
CAT-PFSMTH9264 Automotive, Truck, Bus, & Off-Road Headers  1
  • Shielded No
  • Hybrid Header No
  • Number of Sections 1
  • Number of Signal Positions 8
  • Voltage Rating (Max) 12
  • Operating Voltage 12
  • Mounting Holes Without
  • PCB Mount Retention Without
  • Locking Interface With
  • Width 23.8
  • Length 16.2
  • Profile Height from PCB 20
  • Operating Temperature (Max) 100
  • UL Flammability Rating UL 94V-0
  • Packaging Type Tube
CAT-M9194-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Receptacle Style 180°
  • Contact Termination Area Plating Material Tin (Sn)
  • Wire Insulation Diameter 1.1 – 1.4
  • Packaging Quantity 8000
  • Packaging Method Reel
1326362-3 Automotive Connector Caps & Covers
  • Accessory Type Shield Assembly
  • Strain Relief Without
  • Sealable No
  • Number of Positions 26
  • Keying B-F
  • Cable Exit Angle 70
  • Color Black
  • Material Nylon GF
  • Packaging Quantity 1
  • Packaging Method Package
  • Serviceable No
1326362-1 Automotive Connector Caps & Covers
  • Accessory Type Shield Assembly
  • Strain Relief Without
  • Sealable No
  • Number of Positions 26
  • Keying A-E
  • Cable Exit Angle 70
  • Color Black
  • Material Nylon GF
  • Packaging Quantity 1
  • Packaging Method Package
  • Serviceable No
1612288-1 Other Automotive Connector Accessories
  • Accessory Type Other
  • Connector System Wire-to-Board
  • Material PBT GF
  • Color Gray
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 50
  • Serviceable Yes
1326132-1 Automotive Connector Caps & Covers
  • Accessory Type Shield Assembly
  • Strain Relief With
  • Sealable No
  • Number of Positions 18
  • Keying C-F
  • Cable Exit Angle 70
  • Color Black
  • Material Nylon GF
  • Packaging Quantity 1
  • Packaging Method Package
  • Serviceable No
2040487-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 6
  • Strain Relief No
  • Number of Positions 20
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Natural
  • Cable Exit Angle 180°
  • Body Material PBT
  • Mating Tab Width .64
  • Polarized Yes
  • Mounting Feature No
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.2
  • Height 15.4
  • Width 30.6
  • Length 22
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable No
  • Serviceable Yes
1326136-2 Automotive Connector Caps & Covers  1
  • Accessory Type Shield Assembly
  • Strain Relief With
  • Sealable No
  • Number of Positions 26
  • Keying B-E
  • Cable Exit Angle 70
  • Color Gray
  • Material Nylon GF
  • Packaging Quantity 1
  • Packaging Method Package
  • Serviceable No