K200A1C DC Contactors  1
  • Terminal Configuration Bus Bar
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Contactor Type Gasket Sealed
  • Product Classification Relays - Contactors
  • Arc Cover Without
  • Auxiliary Switch Contact Arrangement None
  • Coil Voltage (Max) 28
  • Coil Voltage Rating 18 – 32
  • Contact Switching Voltage (Max) 28
  • Actuating System DC
  • Contact Arrangement SPST NO DB
  • Contact Current Rating 200
  • Number of Poles 1
  • Coil Termination Flying Lead
  • Mounting Type Chassis
  • Mounting Plate With
5748907-2 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • PCB Mounting Orientation Right Angle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Footprint 14.99
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 9
  • Number of Rows 2
  • Preloaded Yes
  • Eyelet Plating Material Tin
  • Eyelet Material Brass
  • Plastic Yes
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 2.7
  • Contact Mating Area Plating Material Gold Flash
  • Contact Base Material Phosphor Bronze
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlocks
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Inserts
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Threaded Insert Material Zinc
  • Mounting Hole Diameter 3.18
  • Boardlock Plating Material Tin
  • Threaded Insert Plating Material Clear Chromate
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 140
  • Packaging Method Package
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
2-881545-2 Board-to-Board Jumpers & Shunts
  • Product Type Shunt
  • Profile Low
  • Number of Positions 2
  • Termination Resistance 15
  • Handle With
  • Shunt Style Open Top
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness .762
  • Shunt Type Novo
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Red
  • Height 10.9
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 14000
881545-5 Board-to-Board Jumpers & Shunts
  • Product Type Shunt
  • Profile Low
  • Number of Positions 2
  • Termination Resistance 15
  • Handle With
  • Shunt Style Open Top
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness .381
  • Shunt Type Novo
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Natural
  • Height 10.9
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 14000
1-881545-1 Board-to-Board Jumpers & Shunts
  • Product Type Shunt
  • Profile Low
  • Number of Positions 2
  • Termination Resistance 15
  • Handle With
  • Shunt Style Open Top
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness .381
  • Shunt Type Novo
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Height 5.8
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 14000
1-881545-4 Board-to-Board Jumpers & Shunts
  • Product Type Shunt
  • Profile Low
  • Number of Positions 2
  • Termination Resistance 15
  • Handle With
  • Shunt Style Open Top
  • Contact Current Rating (Max) 3
  • Shunt Type Novo
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Tin
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Height 5.8
  • UL Flammability Rating UL 94V-0
  • Packaging Method Loose Piece
  • Packaging Quantity 14000
4-881545-2 Board-to-Board Jumpers & Shunts
  • Product Type Shunt
  • Profile Low
  • Number of Positions 2
  • Termination Resistance 15
  • Handle With
  • Shunt Style Open Top
  • Contact Current Rating (Max) 3
  • Shunt Type Novo
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Tin
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Height 10.9
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 14000
1-881545-2 Board-to-Board Jumpers & Shunts
  • Product Type Shunt
  • Profile Low
  • Number of Positions 2
  • Termination Resistance 15
  • Handle With
  • Shunt Style Open Top
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness .762
  • Shunt Type Novo
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Height 5.8
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 14000
1744042-1 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 30
  • Contact Type Pin/Socket
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 3.81
  • Contact Crimp Area Plating Material Silver
  • Crimp Area Plating Thickness 150
  • Contact Angle Straight
  • Underplate Material Nickel
  • Underplate Material Thickness 50
  • Barrel Type Closed Barrel
  • Contact Design Cold-headed
  • Wire/Cable Size 20 – 16
  • Wire/Cable Size .503 – 1.419
  • Wire/Cable Size 993 – 2800
  • Termination Type Crimp
  • Contact Retention in Housing With
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Bag
  • Packaging Quantity 2000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
1520117-1 Toggle Switches
  • Toggle Style Baton
  • Switch Type Power Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Double Pole - Single Throw
  • Voltage Rating 250 V
  • UL/CSA Horsepower Rating (250V) 1
  • UL/CSA Current Rating (125V) 20
  • UL/CSA Current Rating (250V) 10
  • Bushing Thread Size 15/32-32
  • Bushing Style Threaded
  • Contact Current Rating 10
  • Termination Type Screw-In Terminal
  • Bushing Length 11.91
  • Toggle Length 16.12