1977105-1 DIP & SIP Switches
  • Product Type Switch
  • Sealed No
  • Switch Type SIP
  • Actuator Style Slide
  • Number of Switches 2
  • Number of Positions 2
  • Voltage Rating 5
  • Actuator Color White
  • Contact Mating Area Plating Material Gold Flash
  • Auto-Insertable No
  • Contact Current Rating 1
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • Termination Post Length 2.5
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Low Profile Yes
  • Housing Color Black
  • Housing Material Polyphenylene Sulfide (PPS)
  • Centerline 2.54
  • Length 8.28
  • Height 3.2
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 50
  • Packaging Method Tube
1977105-2 DIP & SIP Switches
  • Product Type Switch
  • Sealed No
  • Switch Type SIP
  • Actuator Style Slide
  • Number of Switches 4
  • Number of Positions 4
  • Voltage Rating 5
  • Actuator Color White
  • Contact Mating Area Plating Material Gold Flash
  • Auto-Insertable No
  • Contact Current Rating 1
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • Termination Post Length 2.5
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Low Profile Yes
  • Housing Color Black
  • Housing Material Polyphenylene Sulfide (PPS)
  • Centerline 2.54
  • Length 13.36
  • Height 3.2
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 30
  • Packaging Method Tube