ACW4229-0.50-0/9-0 Sensor Cable  1
  • Component Cross Section .5
  • Number of Components 2
  • Voltage Rating 50
  • Component Color (Base) Black
  • Conductor Material Bare Copper
  • Jacket Outside Diameter 4.4
  • Operating Temperature Range -40 – 150
  • Chemical Resistance Compliant with ISO 6722
  • Packaging Quantity 4000
  • Packaging Method Reel
ACW4229-0.75-0/1-0 Sensor Cable  1
  • Component Cross Section .75
  • Number of Components 2
  • Voltage Rating 50
  • Component Color (Base) Black
  • Conductor Material Bare Copper
  • Jacket Outside Diameter 5
  • Operating Temperature Range -40 – 150
  • Chemical Resistance Compliant with ISO 6722
  • Packaging Quantity 2500
  • Packaging Method Reel
ACW4229-0.75-0/5-0 Sensor Cable  1
  • Component Cross Section .75
  • Number of Components 2
  • Voltage Rating 50
  • Component Color (Base) Black
  • Conductor Material Bare Copper
  • Jacket Outside Diameter 5
  • Operating Temperature Range -40 – 150
  • Chemical Resistance Compliant with ISO 6722
  • Packaging Quantity 2500
  • Packaging Method Reel
ACW4229-0.75-1/9-0 Sensor Cable  1
  • Component Cross Section .75
  • Number of Components 2
  • Voltage Rating 50
  • Component Color (Base) Black
  • Conductor Material Bare Copper
  • Drain Wire No
  • Jacket Outside Diameter 5
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 1
  • Packaging Method Reel