ACW0219-10.00-7(S155) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Violet
  • Nominal Outside Diameter 5.75
  • Wire Size 10
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 1000
  • Packaging Method Reel
ACW0219-2.50-04(NS) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Black
  • Wire Color (Stripe) Yellow
  • Nominal Outside Diameter 2.85
  • Wire Size 2.5
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 3000
  • Packaging Method Spool
ACW0219-2.50-5(NS) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Green
  • Nominal Outside Diameter 2.85
  • Wire Size 2.5
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 3000
  • Packaging Method Spool
ACW0219-1.50-0(NS) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Black
  • Nominal Outside Diameter 2.3
  • Wire Size 1.5
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 4000
  • Packaging Method Spool
ACW0219-2.50-9(NS) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) White
  • Nominal Outside Diameter 2.85
  • Wire Size 2.5
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 3000
  • Packaging Method Spool
ACW0219-1.50-2(NS) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Red
  • Nominal Outside Diameter 2.3
  • Wire Size 1.5
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 4000
  • Packaging Method Spool
ACW0219-0.75-40(NS) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Yellow
  • Wire Color (Stripe) Black
  • Nominal Outside Diameter 1.8
  • Wire Size .75
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 8000
  • Packaging Method Spool
ACW0219-1.00-9(NS) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) White
  • Nominal Outside Diameter 2
  • Wire Size 1
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 6000
  • Packaging Method Spool
ACW0219-1.00-2(NS) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Red
  • Nominal Outside Diameter 2
  • Wire Size 1
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 6000
  • Packaging Method Spool
ACW0219-1.50-9(NS) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) White
  • Nominal Outside Diameter 2.3
  • Wire Size 1.5
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 4000
  • Packaging Method Spool
ACW0219-1.00-5(NS) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Green
  • Nominal Outside Diameter 2
  • Wire Size 1
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 6000
  • Packaging Method Spool
ACW0219-6.00-0(BP) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Black
  • Nominal Outside Diameter 4.15
  • Wire Size 6
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 700
  • Packaging Method Barrel
ACW0219-0.50-29(NS) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Red
  • Wire Color (Stripe) White
  • Nominal Outside Diameter 1.5
  • Wire Size .5
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 10000
  • Packaging Method Spool
ACW0219-1.00-6(NS) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Blue
  • Nominal Outside Diameter 2
  • Wire Size 1
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 6000
  • Packaging Method Spool
ACW0219-0.50-06(NS) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Black
  • Wire Color (Stripe) Blue
  • Nominal Outside Diameter 1.5
  • Wire Size .5
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 10000
  • Packaging Method Spool
ACW0219-0.75-2L(NS) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Pink
  • Nominal Outside Diameter 1.8
  • Wire Size .75
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 8000
  • Packaging Method Spool
ACW0219-10.00-2(S155) Power Cable  1
  • Cable Type Power
  • Number of Strands 80
  • Number of Conductors 1
  • Voltage Rating 50
  • Wire Color RD
  • Conductor Material Bare Copper
  • Wire Size 10
  • Wire Diameter 5.75
  • Conductor Diameter 4.5
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 1000
  • Packaging Method Reel
ACW0219-1.00-3(NS) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Orange
  • Nominal Outside Diameter 2
  • Wire Size 1
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 6000
  • Packaging Method Spool
ACW0219-10.00-0(S155) Power Cable  1
  • Cable Type Power
  • Number of Strands 80
  • Number of Conductors 1
  • Voltage Rating 50
  • Wire Color BK
  • Conductor Material Bare Copper
  • Wire Size 10
  • Wire Diameter 5.75
  • Conductor Diameter 4.5
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 1000
  • Packaging Method Reel
ACW0219-0.50-9(NS) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) White
  • Nominal Outside Diameter 1.5
  • Wire Size .5
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 10000
  • Packaging Method Spool