5748443-2 PCB D-Sub Connectors
  • Shell Type Front Metal Shell
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 5
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Grounding Straps Without
  • Grounding Indents Without
  • Number of Positions 50
  • Number of Rows 3
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Female Screwlock Material Zinc
  • Shield Plating Material Tin
  • Shell Plating Material Tin over Copper
  • Shell Material Carbon Steel
  • Shield Material Nickel
  • Plastic No
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Grounding Clips Without
  • Termination Post Length 5.23
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Action/Compliant Tail
  • Mating Connector Lock With
  • Mating Connector Lock Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.04
  • Centerline (Pitch) 2.77
  • Housing Color Black
  • Housing Material Nylon/Polyester
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 56
  • Packaging Method Tray
  • Comment With ground plane shield.