5-1775855-1 Combo Jacks
USB 2.0 Specification
  • Modular Jack & Plug Interface Type RJ45 over Single USB
  • Modular Jacks & Plugs Products Combo Jacks
  • Connector Style Jack
  • Grounding Options Panel Ground
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Number of Ports 1
  • Port Matrix Configuration 2 x 1
  • Port Configuration Single Port
  • Status Indicator None
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Profile Standard
  • Latch Orientation Inverted - Latch Up
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Shell Plating Material Nickel
  • Contact Underplating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • PCB Contact Termination Area Plating Material Gold Flash
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material PBT GF30
  • Centerline (Pitch) 1.02
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 50
  • Packaging Method Box & Tray
  • Comment RJ45 over USB
1-1775855-1 Combo Jacks
USB 2.0 Specification
  • Modular Jack & Plug Interface Type RJ45 over Single USB
  • Modular Jacks & Plugs Products Combo Jacks
  • Connector Style Jack
  • Grounding Options PCB Ground
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Number of Ports 1
  • Port Matrix Configuration 2 x 1
  • Port Configuration Single Port
  • Status Indicator None
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Profile Standard
  • Latch Orientation Inverted - Latch Up
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Shell Plating Material Nickel
  • Contact Underplating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • PCB Contact Termination Area Plating Material Gold Flash
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material PBT GF30
  • Centerline (Pitch) 1.02
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 50
  • Packaging Method Box & Tray
  • Comment Hot tin dip on shield's legs
1775855-1 Combo Jacks
USB 2.0 Specification
  • Modular Jack & Plug Interface Type RJ45 over Single USB
  • Modular Jacks & Plugs Products Combo Jacks
  • Connector Style Jack
  • Grounding Options PCB Ground
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Number of Ports 1
  • Port Matrix Configuration 2 x 1
  • Port Configuration Single Port
  • Status Indicator None
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Profile Standard
  • Latch Orientation Inverted - Latch Up
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Shell Plating Material Nickel
  • Contact Underplating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • PCB Contact Termination Area Plating Material Gold Flash
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material PBT GF30
  • Centerline (Pitch) 1.02
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 50
  • Packaging Method Box & Tray
  • Comment Hot tin dip on shield's legs
4-1775855-1 Combo Jacks
  • Modular Jack & Plug Interface Type RJ45 over Single USB
  • Modular Jacks & Plugs Products Combo Jacks
  • Connector Style Jack
  • Grounding Options PCB Ground
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Number of Ports 1
  • Port Matrix Configuration 2 x 1
  • Port Configuration Single Port
  • Status Indicator LED
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • LED Color (Top Right) Green
  • Profile Standard
  • Latch Orientation Inverted - Latch Up
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Shell Plating Material Nickel
  • Contact Underplating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • PCB Contact Termination Area Plating Material Gold Flash
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material PBT GF30
  • Centerline (Pitch) 1.02
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 50
  • Packaging Method Box & Tray
  • Comment RJ45 over USB
4-1775855-2 Combo Jacks
  • Modular Jack & Plug Interface Type RJ45 over Single USB
  • Modular Jacks & Plugs Products Combo Jacks
  • Connector Style Jack
  • Grounding Options PCB Ground
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Number of Ports 1
  • Port Matrix Configuration 2 x 1
  • Port Configuration Single Port
  • Status Indicator LED
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • LED Color (Top Right) Green
  • Profile Standard
  • Latch Orientation Inverted - Latch Up
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Shell Plating Material Nickel
  • Contact Underplating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • PCB Contact Termination Area Plating Material Gold Flash
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material PBT GF30
  • Centerline (Pitch) 1.02
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 50
  • Packaging Method Box & Tray
  • Comment RJ45 over USB