CAT-MIPS0000 Media Isolated Pressure Sensors  1
  • Sensor Type Media Isolated Analog Pressure Sensor Modules
  • Type Absolute
  • Interface I²C (0x28H)
  • Electrical Connection 6" Ribbon Cable with Connector
  • Pressure Port/Fitting 1/4-18 NPT (5/8 Hex)
  • Supply Voltage 10
  • Supply Current 1.5
  • Operating Temperature -20 – 85
  • Dimensions Dia 9.04 x 13.2
  • Pressure .07
  • Overpressure 2X
  • Output/Span .5 – 4.5 V
  • Accuracy ± .25
  • Package O-Ring Mount
  • Options 10" Cable
  • Non-Linearity ± .1
CAT-AX41-C1782 Signal Relays  1
  • Product Type Relay
  • Relay Style Card SN
  • Relay Type Card SN Relay V23030
  • Contact Limiting Breaking Current .2
  • Contact Voltage Rating 36
  • Contact Voltage Rating 30
  • Coil Power Rating (DC) 720
  • Coil Voltage Rating 5
  • Coil Voltage Rating 6
  • Contact Switching Voltage (Max) 30
  • Contact Switching Voltage (Max) 36
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 185
  • Contact Limiting Making Current 3
  • Power Consumption 800
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating Class 600 – 800 mW
  • Actuating System DC
  • Isolation (HF Parameter) -13.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 30
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 4 Form C (4 CO)
  • Contact Material AgNi+Au
  • Contact Number of Poles 4
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 39.7 x 37.4 x 10.2
  • Length 39.7
  • Width Class (Mechanical) 30 – 40 mm
  • Width 37.4
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 35 – 40 mm
  • Height 10.2
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70°C
  • Operating Temperature Range -40 – 70
  • Performance Type Standard
  • Packaging Method Box & Carton
CAT-BLPS0000 Board Level Pressure Sensors  1
  • Sensor Type Analog Pressure Sensor Modules
  • Type Absolute
  • Tubes Tube
  • Supply Voltage 1.235
  • Dimensions 12.5 x 7.9
  • Operating Temperature -10 – 85
  • Pressure -1000 – 400
  • Output/Span 10 - 90% Vdc
  • Accuracy -160 to +200mbar
  • Package 6 pin DIL
  • Options Low Power
CAT-AX41-C8422C Signal Relays  1
  • Product Type Relay
  • Relay Style Cradle P Relay
  • Relay Type Cradle P Relay V23003
  • Contact Limiting Breaking Current .2
  • Contact Voltage Rating 30
  • Contact Voltage Rating 36
  • Coil Power Rating (DC) 50
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 36
  • Contact Switching Voltage (Max) 30
  • Coil Magnetic System Bistable, 2 Coils, Polarized
  • Coil Type Bistable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 400
  • Contact Limiting Making Current .2
  • Power Consumption 1500
  • Insulation Initial Dielectric Between Adjacent Contacts 500
  • Contact Limiting Short-Time Current .2
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class 1 – 1.5 W
  • Actuating System AC/DC
  • Weight 30
  • Terminal Type PCB-THT
  • Contact Current Rating .2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Gold F
  • Contact Number of Poles 2
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold Flash
  • Termination Type Solder Terminals
  • Mounting Type Printed Circuit Board
  • Length 30
  • Width Class (Mechanical) 16 – 20 mm
  • Width 19
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Height 30
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70°C
  • Operating Temperature Range -40 – 70
  • Performance Type Standard
  • Packaging Method Box & Carton
CAT-AX41-C8422A Signal Relays  1
  • Product Type Relay
  • Relay Style Cradle N Relay
  • Relay Type Cradle N Relay V23154/V23162
  • Contact Limiting Breaking Current .2
  • Contact Voltage Rating 30
  • Contact Voltage Rating 36
  • Coil Power Rating (DC) 32
  • Coil Voltage Rating 5
  • Coil Voltage Rating 220
  • Contact Switching Voltage (Max) 36
  • Contact Switching Voltage (Max) 30
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 1700
  • Contact Limiting Making Current 2
  • Power Consumption 800
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class 600 – 800 mW
  • Actuating System AC/DC
  • Isolation (HF Parameter) -13.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 20
  • Terminal Type PCB-SMT
  • Contact Current Rating .2
  • Contact Arrangement 1 Form A (NO) + 1 Form B (NC)
  • Contact Material AgNi+Au
  • Contact Number of Poles 2
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Plug-In/Solder
  • Mounting Type Printed Circuit Board
  • Length 24
  • Width Class (Mechanical) 16 – 20 mm
  • Width 19
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 30
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70°C
  • Operating Temperature Range -40 – 70
  • Performance Type Standard
  • Packaging Method Box & Carton
CAT-FSE0000 Force Sensor Elements  1
  • Sensor Type OEM Compression Load Cells
  • Full Scale Range 5
  • Full Scale Range 10 – 10
  • Supply Voltage 5
  • Output Signal 20 mV/V
  • Operating Temperature -40 – 85
  • Force Direction Compression
  • Zero Shift in CTR ±.05
  • Sensitivity Shift ±.05
  • Accuracy ±1
CAT-AX41-C8422 Relay Accessories, Sockets & Clips  1
  • Terminal Configuration PC
  • Product Type Accessory
  • Accessory Type Hold-Down Spring
  • Grounding Provision With
  • Body Material Phenolformaldehyde
  • Contact Base Material Copper Tin
  • Socket Type Printed Circuit Board
  • Contact Plating Material Silver
CAT-P851-T1B Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 30
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating Class 1500
  • Coil Power Rating AC 4
  • Coil Power Rating DC 1700
  • Coil Resistance 9
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 500mA @ 12V
  • Contact Switching Voltage (Max) 600
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 40
  • Insulation Creepage Between Contact & Coil 9.5
  • Contact Limiting Making Current 40
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 2000
  • Contact Limiting Short-Time Current 30
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Weight 86
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 30
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Panel Mount Relay
  • Relay Mounting Type Flange Mount
  • Length 52.1
  • Insulation Clearance Class 5 – 8
  • Width 34.5
  • Height 26.4
  • Width Class (Mechanical) 30 – 40
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 50 – 60
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 65
  • Packaging Method Box & Tray
CAT-P851-T1A Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 30
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 27
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 1000mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Voltage Rating 277
  • Insulation Initial Dielectric Between Contacts & Coil 1500
  • Contact Limiting Continuous Current 30
  • Insulation Creepage Between Contact & Coil 3.17
  • Contact Limiting Making Current 30
  • Insulation Initial Resistance 1000
  • Contact Limiting Short-Time Current 30
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Weight 26
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 30
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 32.3
  • Insulation Clearance Class 2.5 – 4
  • Width 27.4
  • Height 20.4
  • Width Class (Mechanical) 25 – 30
  • Insulation Clearance Between Contact & Coil 3.17
  • Height Class (Mechanical) 20 – 25
  • Length Class (Mechanical) 30 – 35
  • Environmental Category of Protection RT0
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-SCH691-T1 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 15
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 25
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 1000mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 28
  • Contact Voltage Rating 277
  • Contact Voltage Rating 9
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 20
  • Insulation Creepage Between Contact & Coil 6.36
  • Contact Limiting Making Current 20
  • Insulation Initial Resistance 1000
  • Contact Limiting Short-Time Current 20
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Weight 33
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 15
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Flange Mount
  • Length 32.5
  • Insulation Clearance Class 2.5 – 4
  • Width 27.4
  • Height 27.9
  • Width Class (Mechanical) 25 – 30
  • Insulation Clearance Between Contact & Coil 3.18
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 30 – 35
  • Environmental Category of Protection RT0
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-AX41-IM11B Signal Relays  1
  • Product Type Relay
  • Relay Type IM Relay
  • Coil Special Features Overmolded Coil
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 50
  • Coil Voltage Rating 2
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 1 Coil
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 180
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating Class 50 – 300 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Actuating System DC
  • Isolation (HF Parameter) -18.8dB @ 900MHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (2 CO)
  • Contact Material AgNi+Au
  • Contact Number of Poles 2
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Mounting Type PCB
  • Dimensions (L x W x H) (Approximate) 10 x 6 x 5.65
  • Width Class (Mechanical) 0 – 6 mm
  • Width 6
  • Height Class (Mechanical) 0 – 6 mm
  • Length Class (Mechanical) 0 – 10 mm
  • Height 5.6
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type High Contact Stability
  • Packaging Method Reel
  • Additional Features Gull Wing
CAT-MRS0000 Magnetic Sensors  1
  • Product Type Contactless Rotational and Linear Encoder
  • Typical Operating Voltage 3 – 5.5
  • Typical Average Current .5
  • Sensing Range 0 – 180
  • Sensing Range -6 – 6
  • Operating Temperature -40 – 125
  • Signal Output Analog
  • Typical Signal Amplitude 0
  • Package E-Line 4 Pin
  • Resolution 13
CAT-SCH691-R819A Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Bistable, 1 Coil, Polarized
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 15
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 165
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1250
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Insulation Special Features Tracking Index of Relay Base PTI250V
  • Weight 14
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features W Pre-Make Contact
  • Relay Mounting Type Printed Circuit Board
  • Length 29
  • Insulation Clearance Class 8
  • Width 12.7
  • Height 16
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-AX41-IM11C Signal Relays  1
  • Product Type Relay
  • Relay Type IM - C Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 4
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 3
  • Coil Resistance 1029
  • Contact Limiting Making Current 4
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 2500
  • Contact Limiting Short-Time Current 4
  • Insulation Initial Dielectric Between Open Contacts 1800
  • Coil Power Rating Class 50 – 300 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Actuating System DC
  • Isolation (HF Parameter) -18.8dB @ 900MHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 4
  • Contact Arrangement 1 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 1
  • Contact Current Class 2 – 5 A
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 10 x 6 x 5.4
  • Width Class (Mechanical) 0 – 6 mm
  • Width 6
  • Height Class (Mechanical) 0 – 6 mm
  • Length Class (Mechanical) 0 – 10 mm
  • Height 5.71
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type High Dielectric
  • Packaging Method Reel
  • Additional Features Gull Wing
CAT-OE4-OR9 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 360
  • Coil Resistance 70
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 28
  • Contact Voltage Rating 277
  • Contact Voltage Rating 28
  • Insulation Initial Dielectric Between Contacts & Coil 1500
  • Contact Limiting Continuous Current 10
  • Insulation Creepage Between Contact & Coil 3.2
  • Contact Limiting Making Current 10
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Weight 9.5
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 19
  • Insulation Clearance Class 0 – 2.5
  • Width 15.5
  • Height 15.8
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 1.6
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Tube
CAT-AX41-C8422B Signal Relays  1
  • Product Type Relay
  • Relay Style Cradle N Relay
  • Relay Type Cradle N Relay V23154/V23162
  • Contact Limiting Breaking Current .2
  • Contact Voltage Rating 30
  • Contact Voltage Rating 36
  • Coil Power Rating (DC) 50
  • Coil Voltage Rating 5
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 36
  • Contact Switching Voltage (Max) 30
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 890
  • Contact Limiting Making Current 2
  • Power Consumption 800
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class 600 – 800 mW
  • Actuating System DC
  • Isolation (HF Parameter) -14.2dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 35
  • Terminal Type PCB-SMT
  • Contact Current Rating .2
  • Contact Arrangement 1 Form A (NO) + 1 Form B (NC)
  • Contact Material AgNi+Au
  • Contact Number of Poles 2
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold Flash
  • Termination Type Solder Terminals
  • Mounting Type Printed Circuit Board
  • Length 30
  • Width Class (Mechanical) 16 – 20 mm
  • Width 19
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Height 30
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70°C
  • Operating Temperature Range -40 – 70
  • Performance Type Standard
  • Packaging Method Box & Carton
CAT-SCH691-R997 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 47
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 250
  • Contact Voltage Rating 250
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 30
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Weight 10
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 29
  • Insulation Clearance Class 8
  • Width 12.7
  • Height 15.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 85 – 105
  • Environmental Ambient Temperature (Max) 105
  • Packaging Method Box & Carton
CAT-AX41-IM11A Signal Relays  1
  • Product Type Relay
  • Relay Type IM Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 100
  • Coil Voltage Rating 2
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 1 Coil
  • Coil Type Bistable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 250
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating Class 50 – 300 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Actuating System DC
  • Isolation (HF Parameter) -18.8dB @ 900MHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 10 x 5.7 x 5.8
  • Width Class (Mechanical) 0 – 6 mm
  • Width 5.7
  • Height Class (Mechanical) 0 – 6 mm
  • Length Class (Mechanical) 0 – 10 mm
  • Height 5.8
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type High Contact Stability
  • Packaging Method Box & Tube
  • Additional Features Short THT Pins
CAT-AX41-IM11D Signal Relays  1
  • Product Type Relay
  • Relay Type IM - D/E Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 178
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating Class 50 – 300 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Actuating System DC
  • Isolation (HF Parameter) -18.8dB @ 900MHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form A (NO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 10 x 6 x 5.4
  • Width Class (Mechanical) 0 – 6 mm
  • Width 6
  • Height Class (Mechanical) 0 – 6 mm
  • Length Class (Mechanical) 0 – 10 mm
  • Height 5.71
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Reel
  • Additional Features Gull Wing
CAT-SCH691-R819B Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Bistable, 1 Coil, Polarized
  • Coil Power Rating DC 600
  • Coil Resistance 14
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 3
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 6
  • Contact Limiting Making Current 16
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1250
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Weight 11
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material W + AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features Flip-Flop Contacts
  • Relay Mounting Type Printed Circuit Board
  • Length 29.1
  • Insulation Clearance Class 5 – 8
  • Width 12.7
  • Height 16
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 6
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Tube