CAT-AX41-H519B Signal Relays  1
  • Product Type Relay
  • Relay Type HF6 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 70
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 1 Coil
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 178
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Coil Power Rating Class 50 – 300 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Actuating System DC
  • Isolation (HF Parameter) -30dB @ 6GHz
  • Insertion Loss (HF Parameter) -.05dB @ 900MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.9 x 7.5 x 10.5
  • Width Class (Mechanical) 6 – 8 mm
  • Width 7.5
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.5
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
CAT-AX41-H519 Signal Relays  1
  • Product Type Relay
  • Relay Type HF3 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 70
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 1 Coil
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 64
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Coil Power Rating Class 50 – 300 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Actuating System DC
  • Isolation (HF Parameter) -40dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.6 x 7.2 x 9.1
  • Width Class (Mechanical) 6 – 8 mm
  • Width 7.2
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
CAT-AX41-H519A Signal Relays  1
  • Product Type Relay
  • Relay Type HF3 S Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 2 Coils
  • Coil Type Bistable, 2 Coils
  • Contact Limiting Continuous Current 2
  • Coil Resistance 178
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Coil Power Rating Class 50 – 300 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Actuating System DC
  • Isolation (HF Parameter) -50dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.9 x 7.5 x 10.5
  • Width Class (Mechanical) 6 – 8 mm
  • Width 7.5
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.5
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
CAT-T3437-SB59 Standard Labels  1
  • Label Type Self-Laminating
  • Cable Diameter (Min) 12
  • Cable Diameter (Max) 3
  • Operating Temperature Range -40 – 80
  • Label Style Die-Cut
  • Label Height 19.1
  • Label Material Vinyl
  • Label Thickness 100
  • Printable Label Height 38.1
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 2
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 1000
  • Adhesive Type Permanent Acrylic Adhesive
CAT-R131-C1121 D-Sub Backshells & Clamps  1
EN45545 IEC 50155 IEC 61373
  • Accessory Type Backshell Kit
  • Shell Size 1
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Thread Size None
  • Product Type Backshell/Cable Clamp
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 180
  • Cable Clamp Plating Material Nickel
  • Cable Clamp Material Zinc Alloy
  • Backshell Material Zinc
  • Operating Temperature Range -40 – 90
CAT-R131-C1121A D-Sub Backshells & Clamps  1
EN45545 IEC 50155 IEC 61373
  • Accessory Type Backshell Kit
  • Shell Size 5
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Thread Size None
  • Product Type Backshell/Cable Clamp
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 180
  • Cable Clamp Plating Material Nickel
  • Cable Clamp Material Zinc Alloy
  • Backshell Material Zinc
  • Operating Temperature Range -40 – 90
CAT-T3437-T669 Pipe Identification  1
  • Tape Type Color Coded Tape
  • Pipe Identification Type Label Identification Tape
  • Label Type Pipe Identification
  • Pipe Identification Code AIRCON (Air Conditioning)
  • Product Type Label Identification Tape
  • Continuous Roll Yes
  • Tape Finish Gloss/Matte
  • Tape Width 63.5
  • Tube Diameter (Min) 12.7
  • Operating Temperature Range -40 – 163
  • Operating Temperature Range -40 – 188
  • Label Style Continuous
  • Label Length 30.48
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • TP Tape Label Yes
  • Number of Labels Across 1
  • Identification Code AIRCON (Air Conditioning)
  • UL Listed No
  • Region Americas
  • Packaging Method Roll
  • Packaging Quantity 1
  • Packaging Quantity 100 ft Roll
  • Adhesive Type Permanent Acrylic
7202A Plug & Play Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 20
  • Frequency Response 0.6-5000 to 0.6-15000
  • Number of Axes 1
  • Weight 23
  • Material Stainless Steel
  • Mounting Type Screw
  • Operating Temperature -55 – 130
  • Acceleration Range (±) 10
  • Overall Acceleration Range (±) 10 – 500
  • Sensitivity 10 mV/g
  • Sensitivity Range 10 – 500 mV/g
  • Nonlinearity ±1
7204A Plug & Play Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 3-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 20
  • Frequency Response 0.6-5000 to 0.6-15000
  • Number of Axes 1
  • Weight 23
  • Material Stainless Steel
  • Mounting Type Screw
  • Operating Temperature -55 – 130
  • Acceleration Range (±) 10
  • Overall Acceleration Range (±) 10 – 500
  • Sensitivity 10 mV/g
  • Sensitivity Range 10 – 500 mV/g
  • Nonlinearity ±1
TXR21AB00-1610AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 00
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 16
  • Termination Device Included TR10AI
  • Color Olive Drab
  • Material Aluminum
  • Adapter Plating Material Cadmium (AMS-QQ-P-416 Type II, Class 3)
  • TE Adapter Code 21
  • Adapter Entry Size 10
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 7.9 – 12.7
  • Cable Entry Diameter .2 – 15.9
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500
  • Connector Detail Specification Number MS3110
  • Connector General Specification Number MIL-DTL-26482 Series 1/Class E,F,J,P
DTS20W11-98SN [V001] Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size B (11)
  • Shielded Yes
  • Connector Style Receptacle
  • Shell Type Square Flange Receptacle
  • Number of Positions 6
  • Number of Power Positions 0
  • Number of Signal Positions 6
  • Preloaded No
  • Shell Plating Material Cadmium O.D.
  • Shell Material Aluminum
  • Insulation Material Hard Dielectric/Silicone
  • Hermetically Sealed No
  • Contact Current Rating (Max) 7.5
  • Contact Layout Arrangement 11 – 98
  • Contact Type Socket
  • Connector Mounting Type Panel
  • Mating Alignment Type Keyed
  • Wire/Cable Size .518
  • Operating Temperature Range -65 – 175
  • Circuit Application Power & Signal
DTS26F11-35PA [V001] Standard Circular Connectors  1
MIL-DTL 38999 Series III
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size B (11)
  • Shielded Yes
  • Connector Style Plug
  • Shell Type Plug with RFI Fingers
  • Number of Positions 13
  • Number of Power Positions 0
  • Number of Signal Positions 13
  • Preloaded No
  • Shell Plating Material Electroless Nickel
  • Shell Material Aluminum
  • Insulation Material Hard Dielectric/Silicone
  • Hermetically Sealed No
  • Contact Current Rating (Max) 5
  • Contact Layout Arrangement 11 - 35
  • Contact Type Pin
  • Connector Mounting Type Cable Mount
  • Mating Alignment Type Keyed
  • Wire/Cable Size .326
  • Operating Temperature Range -65 – 200
  • Circuit Application Power & Signal
DTS20W13-98PN [V001] Standard Circular Connectors  1
MIL-DTL 38999 Series III
  • Product Type Connector
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size C (13)
  • Shielded Yes
  • Connector Style Receptacle
  • Shell Type Square Flange Receptacle
  • Number of Positions 10
  • Number of Power Positions 0
  • Number of Signal Positions 10
  • Preloaded No
  • Shell Plating Material Cadmium O.D.
  • Shell Material Aluminum
  • Insulation Material Hard Dielectric/Silicone
  • Hermetically Sealed No
  • Contact Current Rating (Max) 7.5
  • Contact Layout Arrangement 13 – 98
  • Contact Type Pin
  • Connector Mounting Type Panel
  • Mating Alignment Type Keyed
  • Wire/Cable Size .518
  • Operating Temperature Range -65 – 175
  • Circuit Application Power & Signal
DTS26F23-35PA Standard Circular Connectors  1
MIL-DTL 38999 Series III
  • Assembly Type Electrical Connector
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Shell Size H (23)
  • Connector Style Plug
  • Shell Type Plug
  • Number of Positions 100
  • Number of Power Positions 100
  • Preloaded No
  • Factory Installed Backshell No
  • Keying Key Polarization A
  • Position Keyed A
  • Operating Voltage 550
  • Operating Voltage 400
  • Voltage 1300
  • Feedthrough Type No
  • Entry Style Rear Insertion
  • Shell Plating Material Nickel
  • Shell Material Aluminum
  • Insulation Material Hard Dielectric/Silicone
  • Hermetically Sealed No
  • Fluid Type Coolanol 25
  • Environmental Protection Yes
  • Environmental Protection Type Elastomer Sealed
  • Contact Layout Arrangement H35 (23-35)
  • Contact Type Pin
  • Contact Quantity (Size 22D) 100
  • Panel Mount Feature Without
  • Polarization Code A
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Triple Start Threaded
  • Alignment Keyed Clocking
  • Assembly Length 31
  • Accepts Wire Insulation Diameter Range .76 – 1.37
  • Operating Temperature Range -85 – 392
  • Fluid Resistance Yes
  • Durability Rating 500
  • Packaging Quantity 1
  • Positions Unloaded All
DTS26F23-35SB Standard Circular Connectors  1
MIL-DTL 38999 Series III
  • Assembly Type Electrical Connector
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Shell Size H (23)
  • Connector Style Plug
  • Shell Type Plug
  • Number of Positions 100
  • Number of Power Positions 100
  • Preloaded No
  • Factory Installed Backshell No
  • Keying Key Polarization B
  • Position Keyed B
  • Operating Voltage 550
  • Operating Voltage 400
  • Voltage 1300
  • Feedthrough Type No
  • Entry Style Rear Insertion
  • Shell Plating Material Nickel
  • Shell Material Aluminum
  • Insulation Material Hard Dielectric/Silicone
  • Hermetically Sealed No
  • Fluid Type Coolanol 25
  • Environmental Protection Yes
  • Environmental Protection Type Elastomer Sealed
  • Contact Layout Arrangement H35 (23-35)
  • Contact Type Socket
  • Contact Quantity (Size 22D) 100
  • Panel Mount Feature Without
  • Polarization Code B
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Triple Start Threaded
  • Alignment Keyed Clocking
  • Assembly Length 31
  • Accepts Wire Insulation Diameter Range .76 – 1.37
  • Operating Temperature Range -85 – 392
  • Fluid Resistance Yes
  • Durability Rating 500
  • Packaging Quantity 1
  • Positions Unloaded All
TXR40AC00-1612AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 00
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 17
  • Termination Device Included TR12AI
  • Color Bright
  • Material Aluminum
  • Adapter Plating Material Electroless Nickel (AMS-C-26074)
  • TE Adapter Code 40
  • Adapter Entry Size 12
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 9.5 – 15.2
  • Cable Entry Diameter .2 – 19.1
  • Operating Temperature Range -65 – 200
  • Salt Spray Resistance 48
  • Connector Detail Specification Number D38999/20
  • Connector General Specification Number MIL-DTL-38999 Series III/Class C,F,K,W
209M414-19B Unscreened Backshells & Adapters
  • Adapter Angle Straight
  • Material Aluminum Alloy
  • Adapter Plating Material Cadmium over Electroless Nickel
  • Comment For Specific shell size information, refer to Harnware™ or Catalog.
TXR40AB90-2016AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 90
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 21
  • Termination Device Included TR16AI
  • Color Olive Drab
  • Material Aluminum
  • Adapter Plating Material Cadmium (AMS-QQ-P-416 Type II, Class 3)
  • TE Adapter Code 40
  • Adapter Entry Size 16
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 12.7 – 20.3
  • Cable Entry Diameter .2 – 25.4
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500
  • Connector Detail Specification Number D38999/20
  • Connector General Specification Number MIL-DTL-38999 Series III/Class C,F,K,W
TXR54AB00-2212AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 00
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 22
  • Termination Device Included TR12AI
  • Color Olive Drab
  • Material Aluminum
  • Adapter Plating Material Cadmium (AMS-QQ-P-416 Type II, Class 3)
  • TE Adapter Code 54
  • Adapter Entry Size 12
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 9.5 – 15.2
  • Cable Entry Diameter .2 – 19.1
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500
  • Connector Detail Specification Number AS34001
  • Connector General Specification Number AS50151 Class D,L,U,W Crimp Contact Less ENDBELL
DTS24W15-35SA [V001] Standard Circular Connectors  2
MIL-DTL 38999 Series III
  • Product Type Connector
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size D (15)
  • Shielded Yes
  • Connector Style Receptacle
  • Shell Type Jam Nut Receptacle
  • Number of Positions 37
  • Number of Power Positions 0
  • Number of Signal Positions 37
  • Preloaded No
  • Shell Plating Material Cadmium O.D.
  • Shell Material Aluminum
  • Insulation Material Hard Dielectric/Silicone
  • Hermetically Sealed No
  • Contact Current Rating (Max) 5
  • Contact Layout Arrangement 15 – 35
  • Contact Type Socket
  • Connector Mounting Type Panel
  • Mating Alignment Type Keyed
  • Wire/Cable Size .326
  • Operating Temperature Range -65 – 175
  • Circuit Application Power & Signal