68C Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±50
  • Frequency Response 0-1000 to 0-4000
  • Number of Axes 3
  • Weight 9
  • Material Stainless Steel
  • Mounting Type Screw
  • Operating Temperature -20 – 85
  • Acceleration Range (±) 60
  • Overall Acceleration Range (±) 60 – 2000
  • Sensitivity .15 mV/g
  • Sensitivity Range .15 – 2 mV/g
  • Nonlinearity ±1