MODEL 61 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.1
  • Zero Acceleration Output ±25
  • Excitation Voltage 2 – 10
  • Frequency Response 0-2000 to 0-5000
  • Number of Axes 1
  • Material Anodized Aluminum
  • Weight 18
  • Mounting Type Screw
  • Operating Temperature -20 – 85
  • Acceleration Range (±) 750
  • Overall Acceleration Range (±) 750 – 2000
  • Sensitivity .15 mV/g
  • Sensitivity Range .15 – .35 mV/g
  • Nonlinearity ±1
66140-4 Power Terminals
  • Product Type Taper Pin
  • Terminal Style Pin
  • Barrel Type Open Barrel
  • Terminal Design Formed
  • Plating Material Gold
  • Terminal Orientation Straight
  • Wire Size 24 – 22
  • Wire Size .2 – .6
  • Wire Insulation Support With
  • Carrier Strip Mount Orientation End Feed
  • Wire Insulation Diameter 1.22 – 1.8
  • Plating Thickness 30
  • Overall Length 14.27
  • Packaging Reel
  • Packaging Quantity 10000