4000-01AW18K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 10
  • Power Rating 50
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-03AW18K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 277 V
  • Secondary Voltage 10
  • Power Rating 50
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-04AW18K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 480 V
  • Secondary Voltage 24
  • Power Rating 50
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-09AW18K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 208 V
  • Secondary Voltage 24
  • Power Rating 50
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-51AW18AE999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 380 V
  • Secondary Voltage 24
  • Power Rating 40
  • Termination Type Quick Connect, Top
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-09AW18AE999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 208 V
  • Secondary Voltage 24
  • Power Rating 50
  • Termination Type Quick Connect, Top
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-78AW18K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 575 V
  • Secondary Voltage 24
  • Power Rating 50
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000Y01AW18K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 10
  • Power Rating 50
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Box
4000Y04AW18K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 480 V
  • Secondary Voltage 10
  • Power Rating 50
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Box
4000Y09AW18AE999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 208 V
  • Secondary Voltage 12
  • Power Rating 50
  • Termination Type Quick Connect, Top
  • Mount Style Foot
  • Packaging Method Box
4000Y09AW18K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 208 V
  • Secondary Voltage 10
  • Power Rating 50
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Box