404806391007 Trimmers
  • Sealed Yes
  • Resistance 1K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 9.5 x 4.95
4295PF502K Trimmers
  • Sealed Yes
  • Resistance 5K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 9.5 x 10.55
404806392009 Trimmers
  • Sealed Yes
  • Resistance 5K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 9.5 x 4.95
404806391006 Trimmers
  • Sealed Yes
  • Resistance 500
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 9.5 x 4.95
404806391009 Trimmers
  • Sealed Yes
  • Resistance 5K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 9.5 x 4.95
404806391010 Trimmers
  • Sealed Yes
  • Resistance 10K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 9.5 x 4.95
404806391011 Trimmers
  • Sealed Yes
  • Resistance 20K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 9.5 x 4.95
404806391012 Trimmers
  • Sealed Yes
  • Resistance 50K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 9.5 x 4.95
404806391013 Trimmers
  • Sealed Yes
  • Resistance 100K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 9.5 x 4.95
404806391014 Trimmers
  • Sealed Yes
  • Resistance 200K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 9.5 x 4.95
404806392008 Trimmers
  • Sealed Yes
  • Resistance 2K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 9.5 x 4.95
404806392010 Trimmers
  • Sealed Yes
  • Resistance 10K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 9.5 x 4.95
404806392011 Trimmers
  • Sealed Yes
  • Resistance 20K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 9.5 x 4.95
404806392012 Trimmers
  • Sealed Yes
  • Resistance 50K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 9.5 x 4.95
404806392013 Trimmers
  • Sealed Yes
  • Resistance 100K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 9.5 x 4.95
404806392014 Trimmers
  • Sealed Yes
  • Resistance 200K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 9.5 x 4.95
404806392015 Trimmers
  • Sealed Yes
  • Resistance 500K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 9.5 x 4.95
404806392016 Trimmers
  • Sealed Yes
  • Resistance 1M
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 9.5 x 4.95
404806393007 Trimmers
  • Sealed Yes
  • Resistance 1K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 9.5 x 4.95
404806393009 Trimmers
  • Sealed Yes
  • Resistance 5K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 9.5 x 4.95