4275P502K Trimmers
  • Sealed Yes
  • Resistance 5K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 7.2 x 7 x 5.2
4275W504K Trimmers
  • Sealed Yes
  • Resistance 500K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 6.8 x 4.8 x 6.95
4275P103K Trimmers
  • Sealed Yes
  • Resistance 10K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 7.2 x 7 x 5.2
4275P105K Trimmers
  • Sealed Yes
  • Resistance 1M
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 7.2 x 7 x 5.2
4275P203K Trimmers
  • Sealed Yes
  • Resistance 20K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 7.2 x 7 x 5.2
4275P204K Trimmers
  • Sealed Yes
  • Resistance 200K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 7.2 x 7 x 5.2
4275P205K Trimmers
  • Sealed Yes
  • Resistance 2M
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 7.2 x 7 x 5.2
4275P501K Trimmers
  • Sealed Yes
  • Resistance 500
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 7.2 x 7 x 5.2
4275U103K Trimmers
  • Sealed Yes
  • Resistance 10K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 6.95 x 6.8 x 4.8
4275W105K Trimmers
  • Sealed Yes
  • Resistance 1M
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 6.8 x 4.8 x 6.95
4275X103K Trimmers
  • Sealed Yes
  • Resistance 10K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 6.8 x 4.8 x 6.95
4275X105K Trimmers
  • Sealed Yes
  • Resistance 1M
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 6.8 x 4.8 x 6.95
4275X205K Trimmers
  • Sealed Yes
  • Resistance 2M
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 6.8 x 4.8 x 6.95
4275X504K Trimmers
  • Sealed Yes
  • Resistance 500K
  • Tolerance 10%
  • Power Rating .5
  • Voltage Rating 220
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 6.8 x 4.8 x 6.95