409HS104M Trimmers
  • Sealed No
  • Resistance 100K
  • Tolerance 20%
  • Power Rating .5
  • Voltage Rating 200
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 11.5 x 8.8 x 4.4
409VA102M Trimmers
  • Sealed No
  • Resistance 1K
  • Tolerance 20%
  • Power Rating .5
  • Voltage Rating 200
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 8.8 x 3.2 x 12.7
409HS102M Trimmers
  • Sealed No
  • Resistance 1K
  • Tolerance 20%
  • Power Rating .5
  • Voltage Rating 200
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 11.5 x 8.8 x 4.4
409HS103M Trimmers
  • Sealed No
  • Resistance 10K
  • Tolerance 20%
  • Power Rating .5
  • Voltage Rating 200
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 11.5 x 8.8 x 4.4
409VA101M Trimmers
  • Sealed No
  • Resistance 100
  • Tolerance 20%
  • Power Rating .5
  • Voltage Rating 200
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 8.8 x 3.2 x 12.7
409VA103M Trimmers
  • Sealed No
  • Resistance 10K
  • Tolerance 20%
  • Power Rating .5
  • Voltage Rating 200
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 8.8 x 3.2 x 12.7
409VA104M Trimmers
  • Sealed No
  • Resistance 100K
  • Tolerance 20%
  • Power Rating .5
  • Voltage Rating 200
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 8.8 x 3.2 x 12.7
409VA105M Trimmers
  • Sealed No
  • Resistance 1M
  • Tolerance 20%
  • Power Rating .5
  • Voltage Rating 200
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 8.8 x 3.2 x 12.7
409VA202M Trimmers
  • Sealed No
  • Resistance 2K
  • Tolerance 20%
  • Power Rating .5
  • Voltage Rating 200
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 8.8 x 3.2 x 12.7
409VA204M Trimmers
  • Sealed No
  • Resistance 200K
  • Tolerance 20%
  • Power Rating .5
  • Voltage Rating 200
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 12.7 x 8.8 x 3.2
409VA501M Trimmers
  • Sealed No
  • Resistance 500
  • Tolerance 20%
  • Power Rating .5
  • Voltage Rating 200
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 12.7 x 8.8 x 3.2
409VA502M Trimmers
  • Sealed No
  • Resistance 5K
  • Tolerance 20%
  • Power Rating .5
  • Voltage Rating 200
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 12.7 x 8.8 x 3.2
409VA503M Trimmers
  • Sealed No
  • Resistance 50K
  • Tolerance 20%
  • Power Rating .5
  • Voltage Rating 200
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 12.7 x 8.8 x 3.2
409VA504M Trimmers
  • Sealed No
  • Resistance 500K
  • Tolerance 20%
  • Power Rating .5
  • Voltage Rating 200
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 12.7 x 8.8 x 3.2
409HR603M Trimmers
  • Sealed No
  • Resistance 60K
  • Tolerance 20%
  • Power Rating .5
  • Voltage Rating 200
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 11.5 x 8.8 x 4.4
409HS105M Trimmers
  • Sealed No
  • Resistance 1M
  • Tolerance 20%
  • Power Rating .5
  • Voltage Rating 200
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 11.5 x 8.8 x 4.4
409HS203M Trimmers
  • Sealed No
  • Resistance 20K
  • Tolerance 20%
  • Power Rating .5
  • Voltage Rating 200
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 11.5 x 8.8 x 4.4
409HS502M Trimmers
  • Sealed No
  • Resistance 5K
  • Tolerance 20%
  • Power Rating .5
  • Voltage Rating 200
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 11.5 x 8.8 x 4.4
409HS503M Trimmers
  • Sealed No
  • Resistance 50K
  • Tolerance 20%
  • Power Rating .5
  • Voltage Rating 200
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 11.5 x 8.8 x 4.4
409HS504M Trimmers
  • Sealed No
  • Resistance 500K
  • Tolerance 20%
  • Power Rating .5
  • Voltage Rating 200
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 11.5 x 8.8 x 4.4