• Product Type Connector
  • Shell Plating Material Cadmium, O.D.
  • Shell Material Aluminum
  • Insulation Material Hard Dielectric/Silicone
  • Hermetically Sealed No
  • Polarization Code Normal
  • Product Type Connector
  • Shell Size C (13)
  • Number of Positions 10
  • Number of Power Positions 10
  • Shell Plating Material Cadmium, O.D.
  • Shell Material Aluminum
  • Insulation Material Hard Dielectric/Silicone
  • Hermetically Sealed No
  • Contact Layout 13 – 98
  • Contact Quantity (Size 20) 10
  • Polarization Code Normal
  • Product Type Connector
  • Number of Positions 6
  • Number of Power Positions 6
  • Voltage 1300
  • Operating Voltage 400
  • Operating Voltage 550
  • Shell Plating Material Cadmium, O.D.
  • Shell Material Aluminum
  • Insulation Material Hard Dielectric/Silicone
  • Hermetically Sealed No
  • Contact Layout A35 (09-98)
  • Contact Quantity (Size 22D) 6
  • Polarization Code A