3635B1R0PT Power Inductors
  • Element Type Wirewound
  • Shielded Yes
  • Inductance 1
  • Current Rating (Max) 23000
  • DC Resistance .0028
  • Tolerance 25%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 12.5 x 12.5
  • Operating Temperature Range -40 – 105
  • Packaging Method Taped & Reeled
3635B1R8PT Power Inductors
  • Element Type Wirewound
  • Shielded Yes
  • Inductance 1.8
  • Current Rating (Max) 20000
  • DC Resistance .0025
  • Tolerance 25%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 12.5 x 12.5
  • Operating Temperature Range -40 – 105
  • Packaging Method Taped & Reeled
3635B2R5PT Power Inductors
  • Element Type Wirewound
  • Shielded Yes
  • Inductance 2.5
  • Current Rating (Max) 18000
  • DC Resistance .0025
  • Tolerance 25%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 12.5 x 12.5
  • Operating Temperature Range -40 – 105
  • Packaging Method Taped & Reeled
3635B5R6PT Power Inductors
  • Element Type Wirewound
  • Shielded Yes
  • Inductance 5.6
  • Current Rating (Max) 12000
  • DC Resistance .0092
  • Tolerance 25%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 12.5 x 12.5
  • Operating Temperature Range -40 – 105
  • Packaging Method Taped & Reeled
3635BR60PT Power Inductors
  • Element Type Wirewound
  • Shielded Yes
  • Inductance .6
  • Current Rating (Max) 28000
  • DC Resistance .0015
  • Tolerance 25%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 12.5 x 12.5
  • Operating Temperature Range -40 – 105
  • Packaging Method Taped & Reeled