3621D101KT Power Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 100
  • Current Rating (Max) 720
  • DC Resistance .45
  • Tolerance 10%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 5 x 7.5
  • Operating Temperature Range -25 – 105
  • Packaging Method Taped & Reeled
  • Quality Factor 12
3621D222KT Power Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 2200
  • Current Rating (Max) 130
  • DC Resistance 10
  • Tolerance 10%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 5 x 7.5
  • Operating Temperature Range -25 – 105
  • Packaging Method Taped & Reeled
  • Quality Factor 29
3621E101KT Power Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 100
  • Current Rating (Max) 970
  • DC Resistance .35
  • Tolerance 10%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 5.5 x 9.5
  • Operating Temperature Range -25 – 105
  • Packaging Method Taped & Reeled
  • Quality Factor 15
3621E221KT Power Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 220
  • Current Rating (Max) 660
  • DC Resistance .73
  • Tolerance 10%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 5.5 x 9.5
  • Operating Temperature Range -25 – 105
  • Packaging Method Taped & Reeled
  • Quality Factor 12