3615A100K Molded SMD Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 10
  • Current Rating (Max) 620
  • DC Resistance .6
  • Tolerance 10%
  • Self Resonant Frequency 42
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 35
3615A1R0K Molded SMD Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 1
  • Current Rating (Max) 960
  • DC Resistance .25
  • Tolerance 10%
  • Self Resonant Frequency 200
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 50
3615A4R7K Molded SMD Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 4.7
  • Current Rating (Max) 1050
  • DC Resistance .21
  • Tolerance 10%
  • Self Resonant Frequency 60
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 35
3615AR47K Molded SMD Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance .47
  • Current Rating (Max) 1700
  • DC Resistance .08
  • Tolerance 10%
  • Self Resonant Frequency 300
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 50
3615A101K Molded SMD Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 100
  • Current Rating (Max) 216
  • DC Resistance 4.9
  • Tolerance 10%
  • Self Resonant Frequency 8
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 55
3615A102K Molded SMD Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 1000
  • Current Rating (Max) 118
  • DC Resistance 16.5
  • Tolerance 10%
  • Self Resonant Frequency 2.5
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 60
3615A470K Molded SMD Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 47
  • Current Rating (Max) 259
  • DC Resistance 3.4
  • Tolerance 10%
  • Self Resonant Frequency 16
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 55
3615A471K Molded SMD Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 470
  • Current Rating (Max) 144
  • DC Resistance 11
  • Tolerance 10%
  • Self Resonant Frequency 4
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 60
3615AR10K Molded SMD Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance .1
  • Current Rating (Max) 3500
  • DC Resistance .027
  • Tolerance 10%
  • Self Resonant Frequency 550
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 50
3615AR22K Molded SMD Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance .22
  • Current Rating (Max) 2570
  • DC Resistance .035
  • Tolerance 10%
  • Self Resonant Frequency 415
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 50
3615A221K Molded SMD Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 220
  • Current Rating (Max) 175
  • DC Resistance 7.5
  • Tolerance 10%
  • Self Resonant Frequency 5.8
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 60
3615A220K Molded SMD Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 22
  • Current Rating (Max) 340
  • DC Resistance 2
  • Tolerance 10%
  • Self Resonant Frequency 24
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 55
3615A2R2K Molded SMD Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 2.2
  • Current Rating (Max) 505
  • DC Resistance .9
  • Tolerance 10%
  • Self Resonant Frequency 140
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 35
3615A821K Molded SMD Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 820
  • Current Rating (Max) 123
  • DC Resistance 15.1
  • Tolerance 10%
  • Self Resonant Frequency 3.1
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 60