3135X502P Trimmers
  • Sealed No
  • Resistance 5K
  • Tolerance 25%
  • Power Rating .1
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.6 x 3.8 x 1.2