13200C, 23200C Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 8.5 – 36
  • Zero Acceleration Output 2500 ±10
  • Frequency Response 0-400
  • Number of Axes 1
  • Weight 35
  • Material Anodized Aluminum
  • Mounting Type Screw
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 10
  • Overall Acceleration Range (±) 10 – 70
  • Sensitivity 100 mV/g
  • Sensitivity Range 28.6 – 200 mV/g
  • Nonlinearity ±2