J1MSPT-26XM TO-5/.100 Grid Relays
MIL-PRF-28776 M Level
  • MOSFET Driver Without
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver With
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode With
  • Coil Voltage 26.5
  • Coil Resistance 4000
  • Coil Power Rating (DC) 176
  • Coil Polarity Protection Diode Without
  • Shock 75G's, 6ms
  • Actuating System DC
  • Vibration 30G's, 10 – 3000Hz
  • Coil Magnetic System Non-Polarized, Monostable
  • Contact Arrangement 1 Form C, SPDT, 1 C/O
  • Contact Current Rating 1
  • Contact Current Class Low Level – 1 A
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
J1MSWT-5XP TO-5/.100 Grid Relays
MIL-PRF-28776 P Level
  • MOSFET Driver Without
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver With
  • Coil Power Measurement Milliwatts
  • Input Voltage 5
  • Coil Suppression Diode With
  • Coil Voltage 5
  • Coil Resistance 125
  • Coil Power Rating (DC) 200
  • Coil Polarity Protection Diode Without
  • Shock 75G's, 6ms
  • Actuating System DC
  • Vibration 30G's, 10 – 3000Hz
  • Coil Magnetic System Non-Polarized, Monostable
  • Contact Arrangement 1 Form C, SPDT, 1 C/O
  • Contact Current Rating 1
  • Contact Current Class Low Level – 1 A
  • Termination Type Long Leads
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
J1MSWT-6XL TO-5/.100 Grid Relays
MIL-PRF-28776 L Level
  • MOSFET Driver Without
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver With
  • Coil Power Measurement Milliwatts
  • Input Voltage 6
  • Coil Suppression Diode With
  • Coil Voltage 6
  • Coil Resistance 255
  • Coil Power Rating (DC) 141
  • Coil Polarity Protection Diode Without
  • Shock 75G's, 6ms
  • Actuating System DC
  • Vibration 30G's, 10 – 3000Hz
  • Coil Magnetic System Non-Polarized, Monostable
  • Contact Arrangement 1 Form C, SPDT, 1 C/O
  • Contact Current Rating 1
  • Contact Current Class Low Level – 1 A
  • Termination Type Long Leads
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125