213647-1 Bus Bar Connectors  1
  • Connector System Board-to-Bus Bar
  • Sealable No
  • Connector & Contact Terminates To Bus Bar
  • Connector Style Receptacle
  • Product Type Pluggable Bus Bar Connector
  • Connector Type Connector Assembly
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Current Rating 500
  • Hot Pluggable No
  • Operating Voltage 600
  • Operating Voltage Reference AC
  • Contact Underplating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Plating Material Silver over Nickel
  • Contact Current Rating (Max) 500
  • Contact Length 49.84
  • Contact Style Socket
  • Contact Plating Thickness 6.35
  • Contact Design 3-Beam
  • Underplate Material Thickness 1.27
  • Contact Transmits (Typical) Power
  • PCB Termination Through Hole - Screw
  • Mating Alignment Yes
  • Mounting Retention Yes
  • Mounting Retention Type Mounting Ear
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Blindmate
  • Housing Material Stainless Steel
  • Wire Size 2
  • Width 31.8
  • Wire Size 34 – 35
  • Length 50.6
  • Height 29.2
  • Wire Size 67099 – 69073
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Rating Recognized
  • UL Flammability Rating UL 94V-0
  • UL File Number E113407
  • Agency/Standard UL
  • Packaging Method Bag/Box
  • Blade Thickness 3.175
  • Comment Right Angle Mounting Flange, Power cables must be terminated with terminals compatible with the connector material (example: AMP SOLISTRAND terminals, silver plating over nickel).
1367369-1 Bus Bar Connectors
  • Connector System Bus Bar-to-Bus Bar
  • Sealable No
  • Connector & Contact Terminates To Bus Bar
  • Connector Style Receptacle
  • Product Type Pluggable Bus Bar Connector
  • Connector Type Connector Assembly
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Current Rating 500
  • Hot Pluggable No
  • Operating Voltage 600
  • Operating Voltage Reference AC
  • Operating Voltage 15
  • Contact Underplating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Plating Material Silver over Nickel
  • Contact Current Rating (Max) 500
  • Contact Length 49.8
  • Contact Style Socket
  • Contact Plating Thickness 6.35
  • Contact Design 3-Beam
  • Underplate Material Thickness 1.27
  • Contact Transmits (Typical) Power
  • PCB Termination Through Hole - Screw
  • Mating Alignment Yes
  • Mounting Retention Yes
  • Mounting Retention Type Mounting Clinch Nuts
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Blindmate
  • Housing Material Stainless Steel
  • Width 36.8
  • Length 50.9
  • Height 29.2
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Rating Recognized
  • UL Flammability Rating UL 94V-0
  • UL File Number E113407
  • Agency/Standard UL
  • Packaging Method Bag/Box
  • Blade Thickness 3.175
  • Comment Right Angle Mounting Flange