CAT-BLPS0000 Board Level Pressure Sensors  1
  • Sensor Type Analog Pressure Sensor Modules
  • Type Absolute
  • Tubes No Tube
  • Supply Voltage 1.235
  • Supply Current 1.5
  • Dimensions 14.7 x 15.2
  • Operating Temperature -10 – 85
  • Pressure -1000 – 400
  • Output/Span 10 - 90% Vdc
  • Accuracy -160 to +200mbar
  • Package 6 pin DIL
  • Options Low Power
1210 Board Level Pressure Sensors  1
  • Sensor Type mV Output Pressure Sensors
  • Type Absolute
  • Leads/Pins Opposite Side of Vent Tube
  • Tubes Barb Tube
  • Supply Current 1.5
  • Dimensions 14.7 x 15.2
  • Operating Temperature -40 – 125
  • Output/Span 100mV
  • Accuracy ±0.1% Span Non-Linearity
  • Package 8 pin DIL
1210 1PSI Board Level Pressure Sensors  1
  • Sensor Type mV Output Pressure Sensors
  • Type Differential
  • Leads/Pins Opposite Side of Vent Tube
  • Tubes Barb Tube
  • Supply Current 1.5
  • Dimensions 16.2 x 16.8
  • Operating Temperature -40 – 125
  • Output/Span 100mV
  • Accuracy ±0.3% Span Non-Linearity
  • Package 8 pin DIL
1210 SUB PSI Board Level Pressure Sensors  1
  • Sensor Type mV Output Pressure Sensors
  • Type Differential
  • Leads/Pins Opposite Side of Vent Tube
  • Tubes Barb Tube
  • Supply Current 1.5
  • Dimensions 14.7 x 15.2
  • Operating Temperature -25 – 85
  • Output/Span 40mV
  • Accuracy ±0.5% Span Non-Linearity
  • Package 8 pin DIL
1220 1PSI Board Level Pressure Sensors  1
  • Sensor Type mV Output Pressure Sensors
  • Type Differential
  • Leads/Pins Opposite Side of Vent Tube
  • Tubes Long Tube
  • Supply Voltage 1.235
  • Dimensions 16.2 x 16.8
  • Operating Temperature -40 – 125
  • Output/Span 100mV
  • Accuracy ±0.3% Span Non-Linearity
  • Package 8 pin DIL