4000-02A19K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 240 V
  • Secondary Voltage 24
  • Power Rating 10
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-01A19K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 5
  • Power Rating 10
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-09A19BB999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 208 V
  • Secondary Voltage 5
  • Power Rating 10
  • Termination Type Quick Connect, One Side
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000Y01A19K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 5
  • Power Rating 10
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Box
4000Y02A19K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 240 V
  • Secondary Voltage 5
  • Power Rating 10
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Box