63391-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Sealable No
  • Insulated No
  • Wire/Cable Type Discrete Wire
  • Wire Stop No
  • Wire/Cable Composition Stranded
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Tin
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Wire Size 22 – 18
  • Wire Size .32 – .82
  • Mating Tab Width 2.36
  • Mating Tab Thickness .254
  • Accepts Wire Insulation Diameter Range 1.27 – 2.16
  • Receptacle Stock Thickness .25
  • Wire Insulation Diameter (Max) 2.16
  • Overall Length 12.19
  • UL Rating Recognized
  • Packaging Method Reel
  • Packaging Quantity 1000
  • Line Budget
63391-1 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Sealable No
  • Insulated No
  • Wire/Cable Type Discrete Wire
  • Wire Stop No
  • Wire/Cable Composition Stranded
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Tin
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Wire Size .32 – .82
  • Mating Tab Width 2.36
  • Mating Tab Thickness .254
  • Accepts Wire Insulation Diameter Range 1.27 – 2.16
  • Receptacle Stock Thickness .25
  • Wire Insulation Diameter (Max) 2.16
  • Overall Length 12.19
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Line Budget