Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Component Type
Fuse Holder, Relay Holder
-
Fuse Type
Mini ATM Fuse
-
Compatible With Relay Type
ISO Mini
-
Sealable
Yes
Configuration Features
-
Number of Fuses (Maximum)
2
-
Number of Relays (Maximum)
0, 6, 8
-
Number of Positions
4, 27, 38, 40, 49, 60
Electrical Characteristics
-
Nominal Voltage Architecture (V)
12, 24
Contact Features
-
Contact Current Rating (Max) (A)
20, 40
Housing Features
-
Centerline (Pitch) (mm)
7.8, 8.13
-
Centerline (Pitch) (in)
.307, .32
Usage Conditions
-
Operating Temperature (Max) (°C)
65, 80, 85, 125
-
Operating Temperature (Max) (°F)
149, 176, 185, 257
-
Operating Temperature Range (°C)
-40 – 125, -40 – 65, -40 – 80, -40 – 85
-
Operating Temperature Range (°F)
-40 – 149, -40 – 176, -40 – 185, -40 – 257
Industry Standards
-
IP Rating
IP67, IP6K7, IPX4
Reference Number
-
TE Internal Number
CAT-AM7-FRB69