This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

This load cell features smooth exterior surfaces to prevent snagging on dummy or air bag materials, while reducing drag and frictional error. The user-replaceable cable ensures that even if your cabling is damaged, replacement cables can be rapidly wired and your test facility remains in full operation at all times. The low noise Wheatstone bridge consists of metal foil strain gauges which provide full scale outputs of typically 2 mV/V of excitation. The EL20-S458 load cell can be configured with a variety of options to fine tune the instrument to your application: select from several standard compensated temperature ranges, slotted or knurled axles, input voltages, lead lengths or specify unique combinations of these options.

Benefits

  • Super low mass titanium design
  • Ultra low mass slotted titanium axles available
  • Low noise
  • Optional linearized high level output  

Applications

  • Automotive crash test
  • Military payload delivery
  • Sport and military parachute tether loads
  • Automatic reserve chute deployment systems  
horizontal bar

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Force Load Cell Sensor Type  Automotive Load Cells

Electrical Characteristics

  • Full Scale Range (Newton) 5000 – 25000

  • Full Scale Range (lbf) 1000 – 5000

  • Supply Voltage Range (VDC) 10

Usage Conditions

  • Operating Temperature Range  -40 – 120 °C [ -40 – 248 °F ]

  • Accuracy (% of FS) ±.5, ±3

Operation/Application

  • Output Signal Type  1.5 mV/V, 2 mV/V, 4 V

Industry Standards

  • IP Rating  IP50

Other

  • Force Direction  Tension

Reference Number

  • TE Internal Number CAT-FLS0038

Related Materials

Datasheets & Catalog Pages