Product | TE Part # | Documents | Number of Positions | Connector & Housing Type | Centerline (Pitch) | Mating Tab Width | Number of Rows | Primary Product Color | Contact Current Rating (Max) | Connector Mounting Type | Nominal Voltage Architecture | Primary Locking Feature | Connector & Keying Code | Operating Temperature Range |
---|
| 3-1564526-1 | Product Drawing 3D PDF | 18 | Housing for Male Terminals | 4 mm | 1.6 mm | 2 | Green | 10 A | Cable Mount (Free-Hanging) | - | On the Terminal | C | -40 – 140 °C |
| 3-1564412-1 | Product Drawing 3D PDF | 18 | Housing for Male Terminals | 4 mm | 1.6 mm | 2 | Green | 10 A | Cable Mount (Free-Hanging) | - | On the Terminal | C | -40 – 140 °C |
| 3-1703808-1 | Product Drawing 3D PDF | 4 | Housing for Male Terminals | 6 mm | 2.8 mm | 2 | Green | 30 A | Cable Mount (Free-Hanging) | - | On the Terminal | C | -40 – 140 °C |
| 3-1670730-1 | Product Drawing 3D PDF | 3 | Housing for Male Terminals | 4 mm | 1.6 mm | 1 | Green | 20 A | Cable Mount (Free-Hanging) | 60 V | Integrated in Housing | C | -40 – 140 °C |
| 4-1703639-1 | Product Drawing 3D PDF | 12 | Housing for Female Terminals | 4 mm | 1.5 mm | 2 | Black | 20 A | Cable Mount (Free-Hanging) | - | On the Terminal | D | -40 – 140 °C |
| 2-1564414-1 | Product Drawing 3D PDF | 12 | Housing for Male Terminals | 4 mm | 1.6 mm | 2 | Gray | 10 A | Cable Mount (Free-Hanging) | - | On the Terminal | B | -40 – 140 °C |
| 2-1703820-1 | Product Drawing 3D PDF | 6 | Housing for Male Terminals | 4 mm | 1.6 mm | 2 | Gray | 10 A | Cable Mount (Free-Hanging) | - | On the Terminal | B | -40 – 140 °C |
| 4-1563759-1 | Product Drawing 3D PDF | 18 | Housing for Female Terminals | 4 mm | 1.5 mm | 2 | Black | 20 A | Cable Mount (Free-Hanging) | - | On the Terminal | D | -40 – 140 °C |
| 1-1564414-1 | Product Drawing 3D PDF | 12 | Housing for Male Terminals | 4 mm | 1.6 mm | 2 | Black | 10 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 2-1703841-1 | Product Drawing 3D PDF | 2 | Housing for Male Terminals | 6 mm | 2.8 mm | 1 | Gray | 30 A | Cable Mount (Free-Hanging) | - | On the Terminal | B | -40 – 140 °C |
| 1-1418437-1 | Product Drawing 3D PDF | 6 | Housing for Female Terminals | 6 mm | 2.8 mm | 2 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 1-1703648-1 | Product Drawing 3D PDF | 7 | Housing for Male Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm | 2 | Black | 10 A, 30 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 2-1564407-1 | Product Drawing 3D PDF | 16 | Housing for Male Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm | 2 | Gray | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | B | -40 – 140 °C |
| 2-1564416-1 | Product Drawing 3D PDF | 8 | Housing for Male Terminals | 4 mm | 1.6 mm | 2 | Gray | 10 A | Cable Mount (Free-Hanging) | - | On the Terminal | B | -40 – 140 °C |
| 1-1564528-1 | Product Drawing 3D PDF | 16 | Housing for Male Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm | 2 | Black | 10 A, 30 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 1-1670901-1 | Product Drawing 3D PDF | 12 | Housing for Female Terminals | 6 mm | 2.8 mm | 2 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 1-1564412-1 | Product Drawing 3D PDF | 18 | Housing for Male Terminals | 4 mm | 1.6 mm | 2 | Black | 10 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 1-1564518-1 | Product Drawing 3D PDF | 10 | Housing for Male Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm | 2 | Black | 10 A, 30 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 1-1670214-1 | Product Drawing 3D PDF | 7 | Housing for Male Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm | 2 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 1-1563759-1 | Product Drawing 3D PDF | 18 | Housing for Female Terminals | 4 mm | 1.5 mm | 2 | Black | 20 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 1-1564512-1 | Product Drawing 3D PDF | 8 | Housing for Male Terminals | 4 mm | 1.6 mm | 2 | Black | 10 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 4-1703843-1 | Product Drawing 3D PDF | 3 | Housing for Male Terminals | 4 mm | 1.6 mm | 1 | Blue | 20 A | Cable Mount (Free-Hanging) | 60 V | Integrated in Housing | D | -40 – 140 °C |
| 2-1670730-1 | Product Drawing 3D PDF | 3 | Housing for Male Terminals | 4 mm | 1.6 mm | 1 | Gray | 20 A | Cable Mount (Free-Hanging) | 60 V | Integrated in Housing | B | -40 – 140 °C |
| 4-1418390-1 | Product Drawing 3D PDF | 4 | Housing for Female Terminals | 6 mm | 2.8 mm | 2 | Blue | 40 A | Cable Mount (Free-Hanging) | 60 V | Integrated in Housing | D | -40 – 140 °C |
| 3-1703818-1 | Product Drawing 3D PDF | 4 | Housing for Male Terminals | 6 mm | 2.8 mm | 2 | Green | 30 A | Cable Mount (Free-Hanging) | - | On the Terminal | C | -40 – 140 °C |
| 1-1564526-1 | Product Drawing 3D PDF | 18 | Housing for Male Terminals | 4 mm | 1.6 mm | 2 | Black | 10 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 1-1564514-1 | Product Drawing 3D PDF | 10 | Housing for Female Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm | 2 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 1-1563878-1 | Product Drawing 3D PDF | 15 | Housing for Female Terminals | 4 mm, 6 mm | 1.5 mm, 2.8 mm | 2 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 3-1703841-1 | Product Drawing 3D PDF | 2 | Housing for Male Terminals | 6 mm | 2.8 mm | 1 | Green | 30 A | Cable Mount (Free-Hanging) | - | On the Terminal | C | -40 – 140 °C |
| 2-1563878-1 | Product Drawing 3D PDF | 15 | Housing for Female Terminals | 4 mm, 6 mm | 1.5 mm, 2.8 mm | 2 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | B | -40 – 140 °C |
| 1-1703820-1 | Product Drawing 3D PDF | 6 | Housing for Male Terminals | 4 mm | 1.6 mm | 2 | Black | 10 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 1-1703841-1 | Product Drawing 3D PDF | 2 | Housing for Male Terminals | 6 mm | 2.8 mm | 1 | Black | 30 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 2-1564337-1 | Product Drawing 3D PDF | 16 | Housing for Female Terminals | 4 mm, 6 mm | 1.5 mm, 2.8 mm | 2 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | B | -40 – 140 °C |
| 1-1564534-1 | Product Drawing 3D PDF | 4 | Housing for Male Terminals | 9 mm | 5.8 mm | 1 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 1-1564416-1 | Product Drawing 3D PDF | 8 | Housing for Male Terminals | 4 mm | 1.6 mm | 2 | Black | 10 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 2-1564520-1 | Product Drawing 3D PDF | 12 | Housing for Male Terminals | 4 mm | 1.6 mm | 2 | Gray | 10 A | Cable Mount (Free-Hanging) | - | On the Terminal | B | -40 – 140 °C |
| 1-1564546-1 | Product Drawing 3D PDF | 2 | Housing for Male Terminals | 9 mm | 5.8 mm | 1 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 1-1418479-1 | Product Drawing 3D PDF | 8 | Housing for Female Terminals | 4 mm | 1.5 mm | 2 | Black | 20 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 1-1564337-1 | Product Drawing 3D PDF | 16 | Housing for Female Terminals | 4 mm, 6 mm | 1.5 mm, 2.8 mm | 2 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 4-1418448-2 | Product Drawing 3D PDF | 2 | Housing for Female Terminals | 4 mm | 1.6 mm | 1 | Blue | 20 A | Cable Mount (Free-Hanging) | 60 V | Integrated in Housing | D | -40 – 140 °C |
| 3-1418469-1 | Product Drawing 3D PDF | 6 | Housing for Female Terminals | 4 mm | 1.5 mm | 2 | Black | 20 A | Cable Mount (Free-Hanging) | - | On the Terminal | C | -40 – 140 °C |
| 1-1564530-1 | Product Drawing 3D PDF | 15 | Housing for Male Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm | 2 | Black | 10 A, 30 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 2-1563759-1 | Product Drawing 3D PDF | 18 | Housing for Female Terminals | 4 mm | 1.5 mm | 2 | Black | 20 A | Cable Mount (Free-Hanging) | - | On the Terminal | B | -40 – 140 °C |
| 2-1418437-1 | Product Drawing 3D PDF | 6 | Housing for Female Terminals | 6 mm | 2.8 mm | 2 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | B | -40 – 140 °C |
| 1-1418469-1 | Product Drawing 3D PDF | 6 | Housing for Female Terminals | 4 mm | 1.5 mm | 2 | Black | 20 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 3-1418390-1 | Product Drawing 3D PDF | 4 | Housing for Female Terminals | 6 mm | 2.8 mm | 2 | Green | 40 A | Cable Mount (Free-Hanging) | 60 V | Integrated in Housing | C | -40 – 140 °C |
| 1-1670894-1 | Product Drawing 3D PDF | 8 | Housing for Female Terminals | 6 mm | 2.8 mm | 2 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 1-1703818-1 | Product Drawing 3D PDF | 4 | Housing for Male Terminals | 6 mm | 2.8 mm | 2 | Black | 30 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 1-1703808-1 | Product Drawing 3D PDF | 4 | Housing for Male Terminals | 6 mm | 2.8 mm | 2 | Black | 30 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 1-1564407-1 | Product Drawing 3D PDF | 16 | Housing for Male Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm | 2 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 1-1418480-1 | Product Drawing 3D PDF | 7 | Housing for Female Terminals | 4 mm, 6 mm | 1.5 mm, 2.8 mm | 2 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 1-1564542-1 | Product Drawing 3D PDF | 2 | Housing for Female Terminals | 9 mm | 5.8 mm | 1 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 3-1418483-1 | Product Drawing 3D PDF | 2 | Housing for Female Terminals | 6 mm | 2.8 mm | 1 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | C | -40 – 140 °C |
| 1-1418390-1 | Product Drawing 3D PDF | 4 | Housing for Female Terminals | 6 mm | 2.8 mm | 2 | Black | 40 A | Cable Mount (Free-Hanging) | 60 V | Integrated in Housing | A | -40 – 140 °C |
| 3-1418448-1 | Product Drawing 3D PDF | 3 | Housing for Female Terminals | 4 mm | 1.6 mm | 1 | Green | 20 A | Cable Mount (Free-Hanging) | 60 V | Integrated in Housing | C | -40 – 140 °C |
| 4-1418448-1 | Product Drawing 3D PDF | 3 | Housing for Female Terminals | 4 mm | 1.6 mm | 1 | Blue | 20 A | Cable Mount (Free-Hanging) | 60 V | Integrated in Housing | D | -40 – 140 °C |
| 2-1418390-1 | Product Drawing 3D PDF | 4 | Housing for Female Terminals | 6 mm | 2.8 mm | 2 | Gray | 40 A | Cable Mount (Free-Hanging) | 60 V | Integrated in Housing | B | -40 – 140 °C |
| 1-1703843-1 | Product Drawing 3D PDF | 3 | Housing for Male Terminals | 4 mm | 1.6 mm | 1 | Black | 20 A | Cable Mount (Free-Hanging) | 60 V | Integrated in Housing | A | -40 – 140 °C |
| 1-1670730-1 | Product Drawing 3D PDF | 3 | Housing for Male Terminals | 4 mm | 1.6 mm | 1 | Black | 20 A | Cable Mount (Free-Hanging) | 60 V | Integrated in Housing | A | -40 – 140 °C |
| 2-1418448-1 | Product Drawing 3D PDF | 3 | Housing for Female Terminals | 4 mm | 1.6 mm | 1 | Gray | 20 A | Cable Mount (Free-Hanging) | 60 V | Integrated in Housing | B | -40 – 140 °C |
| 2-1418448-2 | Product Drawing 3D PDF | 2 | Housing for Female Terminals | 4 mm | 1.6 mm | 1 | Gray | 20 A | Cable Mount (Free-Hanging) | 60 V | Integrated in Housing | B | -40 – 140 °C |
| 2-1703843-1 | Product Drawing 3D PDF | 3 | Housing for Male Terminals | 4 mm | 1.6 mm | 1 | Gray | 20 A | Cable Mount (Free-Hanging) | 60 V | Integrated in Housing | B | -40 – 140 °C |
| 1-1418448-1 | Product Drawing 3D PDF | 3 | Housing for Female Terminals | 4 mm | 1.6 mm | 1 | Black | 20 A | Cable Mount (Free-Hanging) | 60 V | Integrated in Housing | A | -40 – 140 °C |
| 1-1418483-1 | Product Drawing 3D PDF | 2 | Housing for Female Terminals | 6 mm | 2.8 mm | 1 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | A | -40 – 140 °C |
| 1-1418448-2 | Product Drawing 3D PDF | 2 | Housing for Female Terminals | 4 mm | 1.6 mm | 1 | Black | 20 A | Cable Mount (Free-Hanging) | 60 V | Integrated in Housing | A | -40 – 140 °C |
| 3-1564407-1 | Product Drawing 3D PDF | 16 | Housing for Male Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm | 2 | Green | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | C | -40 – 140 °C |
| 1-1703843-2 | Product Drawing 3D PDF | 2 | Housing for Male Terminals | 4 mm | 1.6 mm | 1 | Black | 20 A | Cable Mount (Free-Hanging) | 60 V | Integrated in Housing | A | -40 – 140 °C |
| 2-1564330-1 | Product Drawing 3D PDF | 4 | Housing for Female Terminals | 9 mm | 6.3 mm | 1 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | B | -40 – 140 °C |
| 2-1564412-1 | Product Drawing 3D PDF | 18 | Housing for Male Terminals | 4 mm | 1.6 mm | 2 | Gray | 10 A | Cable Mount (Free-Hanging) | - | On the Terminal | B | -40 – 140 °C |
| 2-1564514-1 | Product Drawing 3D PDF | 10 | Housing for Female Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm | 2 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | B | -40 – 140 °C |
| 2-1564518-1 | Product Drawing 3D PDF | 10 | Housing for Male Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm | 2 | Gray | 10 A, 30 A | Cable Mount (Free-Hanging) | - | On the Terminal | B | -40 – 140 °C |
| 2-1564528-1 | Product Drawing 3D PDF | 16 | Housing for Male Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm | 2 | Gray | 10 A, 30 A | Cable Mount (Free-Hanging) | - | On the Terminal | B | -40 – 140 °C |
| 2-1564534-1 | Product Drawing 3D PDF | 4 | Housing for Male Terminals | 9 mm | 5.8 mm | 1 | Gray | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | B | -40 – 140 °C |
| 2-1670214-1 | Product Drawing 3D PDF | 7 | Housing for Male Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm | 2 | Gray | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | B | -40 – 140 °C |
| 2-1703773-1 | Product Drawing 3D PDF | 6 | Housing for Male Terminals | 4 mm | 1.6 mm | 2 | Gray | 10 A | Cable Mount (Free-Hanging) | - | On the Terminal | B | -40 – 140 °C |
| 2278730-1 | Product Drawing 3D PDF | 3 | Housing for Male Terminals | 4 mm | 1.5 mm | 1 | Black | 23 A | Cable Mount (Free-Hanging) | 42 V | Integrated in Housing | A-B-C | -40 – 140 °C |
| 3-1418437-1 | Product Drawing 3D PDF | 6 | Housing for Female Terminals | 6 mm | 2.8 mm | 2 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | C | -40 – 140 °C |
| 3-1418448-2 | Product Drawing 3D PDF | 2 | Housing for Female Terminals | 4 mm | 1.6 mm | 1 | Green | 20 A | Cable Mount (Free-Hanging) | 60 V | Integrated in Housing | C | -40 – 140 °C |
| 3-1418479-1 | Product Drawing 3D PDF | 8 | Housing for Female Terminals | 4 mm | 1.5 mm | 2 | Black | 20 A | Cable Mount (Free-Hanging) | - | On the Terminal | C | -40 – 140 °C |
| 3-1564330-1 | Product Drawing 3D PDF | 4 | Housing for Female Terminals | 9 mm | 6.3 mm | 1 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | C | -40 – 140 °C |
| 3-1564414-1 | Product Drawing 3D PDF | 12 | Housing for Male Terminals | 4 mm | 1.6 mm | 2 | Green | 10 A | Cable Mount (Free-Hanging) | - | On the Terminal | C | -40 – 140 °C |
| 3-1564416-1 | Product Drawing 3D PDF | 8 | Housing for Male Terminals | 4 mm | 1.6 mm | 2 | Green | 10 A | Cable Mount (Free-Hanging) | - | On the Terminal | C | -40 – 140 °C |
| 3-1564542-1 | Product Drawing 3D PDF | 2 | Housing for Female Terminals | 9 mm | 5.8 mm | 1 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | C | -40 – 140 °C |
| 3-1564544-1 | Product Drawing 3D PDF | 2 | Housing for Male Terminals | 9 mm | 5.8 mm | 1 | Green | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | C | -40 – 140 °C |
| 3-1670894-1 | Product Drawing 3D PDF | 8 | Housing for Female Terminals | 6 mm | 2.8 mm | 2 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | C | -40 – 140 °C |
| 3-1670901-1 | Product Drawing 3D PDF | 12 | Housing for Female Terminals | 6 mm | 2.8 mm | 2 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | C | -40 – 140 °C |
| 3-1703639-1 | Product Drawing 3D PDF | 12 | Housing for Female Terminals | 4 mm | 1.5 mm | 2 | Black | 20 A | Cable Mount (Free-Hanging) | - | On the Terminal | C | -40 – 140 °C |
| 3-1703773-1 | Product Drawing 3D PDF | 6 | Housing for Male Terminals | 4 mm | 1.6 mm | 2 | Green | 10 A | Cable Mount (Free-Hanging) | - | On the Terminal | C | -40 – 140 °C |
| 3-1703843-2 | Product Drawing 3D PDF | 2 | Housing for Male Terminals | 4 mm | 1.6 mm | 1 | Green | 20 A | Cable Mount (Free-Hanging) | 60 V | Integrated in Housing | C | -40 – 140 °C |
| 3-2299782-1 | Product Drawing 3D PDF | 8 | Housing for Female Terminals | 6 mm, 9 mm | 2.8 mm, 6.3 mm | 2 | Green | - | Cable Mount (Free-Hanging) | 60 V | Integrated in Housing | C | -40 – 140 °C |
| 4-1418469-1 | Product Drawing 3D PDF | 6 | Housing for Female Terminals | 4 mm | 1.5 mm | 2 | Black | 20 A | Cable Mount (Free-Hanging) | - | On the Terminal | D | -40 – 140 °C |
| 4-1418479-1 | Product Drawing 3D PDF | 8 | Housing for Female Terminals | 4 mm | 1.5 mm | 2 | Black | 20 A | Cable Mount (Free-Hanging) | - | On the Terminal | D | -40 – 140 °C |
| 4-1564520-1 | Product Drawing 3D PDF | 12 | Housing for Male Terminals | 4 mm | 1.6 mm | 2 | Blue | 10 A | Cable Mount (Free-Hanging) | - | On the Terminal | D | -40 – 140 °C |
| 4-1564526-1 | Product Drawing 3D PDF | 18 | Housing for Male Terminals | 4 mm | 1.6 mm | 2 | Blue | 10 A | Cable Mount (Free-Hanging) | - | On the Terminal | D | -40 – 140 °C |
| 4-1670894-1 | Product Drawing 3D PDF | 8 | Housing for Female Terminals | 6 mm | 2.8 mm | 2 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | D | -40 – 140 °C |
| 4-1703818-1 | Product Drawing 3D PDF | 4 | Housing for Male Terminals | 6 mm | 2.8 mm | 2 | Blue | 30 A | Cable Mount (Free-Hanging) | - | On the Terminal | D | -40 – 140 °C |
| 3-1703820-1 | Product Drawing 3D PDF | 6 | Housing for Male Terminals | 4 mm | 1.6 mm | 2 | Green | 10 A | Cable Mount (Free-Hanging) | - | On the Terminal | C | -40 – 140 °C |
| 3-1564532-1 | Product Drawing 3D PDF | 15 | Housing for Male Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm | 2 | Green | 10 A, 30 A | Cable Mount (Free-Hanging) | - | On the Terminal | C | -40 – 140 °C |
| 2-1418480-1 | Product Drawing 3D PDF | 7 | Housing for Female Terminals | 4 mm, 6 mm | 1.5 mm, 2.8 mm | 2 | Black | 40 A | Cable Mount (Free-Hanging) | - | On the Terminal | B | -40 – 140 °C |
| 2-1564512-1 | Product Drawing 3D PDF | 8 | Housing for Male Terminals | 4 mm | 1.6 mm | 2 | Gray | 10 A | Cable Mount (Free-Hanging) | - | On the Terminal | B | -40 – 140 °C |