Product | TE Part # | Documents | Connector System | Number of Positions | Connector & Housing Type | Centerline (Pitch) | Mating Tab Width | Number of Rows | Primary Product Color | Contact Current Rating (Max) | Connector Mounting Type | Operating Temperature (Max) | Nominal Voltage Architecture | Primary Locking Feature | Connector & Keying Code | Operating Temperature Range |
---|
| 1-1823498-1 | Product Drawing 3D PDF | Wire-to-Board | 62 | Housing for Female Terminals | 4 mm, 5 mm | 1.6 mm, 2.8 mm | 3, 4 | Black | 40 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | A | -40 – 120 °C |
| 4-1534127-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 21 | Housing for Female Terminals | 5.5 mm | 2.8 mm | 3 | Claret Violet | 40 A | Cable Mount (Free-Hanging) | 120 °C | - | On the Terminal | D | -40 – 120 °C |
| 3-1718324-1 | Product Drawing 3D PDF | Wire-to-Wire | 62 | Housing for Male Terminals | 4 mm, 5 mm | 1.6 mm, 2.8 mm | 3, 4 | Light Blue | 10 A, 30 A | Panel Mount | 120 °C | - | On the Terminal | C | -40 – 120 °C |
| 1-1823449-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 22 | Housing for Male Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm | 3, 4 | Black | 10 A, 30 A | Panel Mount | 120 °C | - | On the Terminal | A | -40 – 120 °C |
| 3-1418883-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 62 | Housing for Female Terminals | 4 mm, 5 mm | 1.6 mm, 2.8 mm | 3, 4 | Blue | 40 A | Cable Mount (Free-Hanging) | 140 °C | - | On the Terminal | C | -40 – 120 °C |
| 1-1564297-6 | Product Drawing 3D PDF | Wire-to-Wire | 31 | Housing for Female Terminals | 5 mm, 9 mm | 2.8 mm, 6.3 mm | 3 | Violet | 29 A, 45 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | A | -40 – 120 °C |
| 2-1718324-1 | Product Drawing 3D PDF | Wire-to-Wire | 62 | Housing for Male Terminals | 4 mm, 5 mm | 1.6 mm, 2.8 mm | 3, 4 | Gray | 10 A, 30 A | Panel Mount | 120 °C | - | On the Terminal | B | -40 – 120 °C |
| 1-2112162-1 | Product Drawing 3D PDF | Wire-to-Wire | 21 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Black | 32 A | Panel Mount | 120 °C | - | On the Terminal | A | -40 – 120 °C |
| 1703799-1 | Product Drawing 3D PDF | Wire-to-Wire | 15 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Black | 30 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | A | -40 – 120 °C |
| 1-2112041-1 | Product Drawing 3D PDF | Wire-to-Wire | 26 | Housing for Male Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm, 5.8 mm | 2, 3, 4 | Black | 23 A, 29 A, 45 A | Cable Mount (Free-Hanging) | 140 °C | 42 V | Integrated in Housing | A | -40 – 140 °C |
| 5-1718321-3 | Product Drawing 3D PDF | Wire-to-Wire | 39 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Green | 32 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | E | -40 – 120 °C |
| 1-1534127-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 21 | Housing for Female Terminals | 5.5 mm | 2.8 mm | 3 | Black | 40 A | Cable Mount (Free-Hanging) | 120 °C | - | On the Terminal | A | -40 – 120 °C |
| 5-1718323-1 | Product Drawing 3D PDF | Wire-to-Wire | 39 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Green | 30 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | E | -40 – 120 °C |
| 1-1718324-1 | Product Drawing 3D PDF | Wire-to-Wire | 62 | Housing for Male Terminals | 4 mm, 5 mm | 1.6 mm, 2.8 mm | 3, 4 | Black | 10 A, 30 A | Panel Mount | 120 °C | - | On the Terminal | A | -40 – 120 °C |
| 1-1823440-3 | Product Drawing 3D PDF | Wire-to-Wire | 22 | Housing for Female Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm | 3, 4 | Black | 20 A, 32 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | A | -40 – 120 °C |
| 2-1418883-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 62 | Housing for Female Terminals | 4 mm, 5 mm | 1.6 mm, 2.8 mm | 3, 4 | Gray | 40 A | Cable Mount (Free-Hanging) | 140 °C | - | On the Terminal | B | -40 – 120 °C |
| 1-2112035-1 | Product Drawing 3D PDF | Wire-to-Wire | 26 | Housing for Female Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm, 6.3 mm | 2, 3, 4 | Black | 20 A, 30 A, 50 A | Cable Mount (Free-Hanging) | 140 °C | - | Integrated in Housing | A | -40 – 140 °C |
| 5-2208684-3 | Product Drawing 3D PDF | Wire-to-Wire | 39 | Receptacle | 5 mm | 2.8 mm | 3 | Green | 32 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | E | -40 – 120 °C |
| 2-1534127-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 21 | Housing for Female Terminals | 5.5 mm | 2.8 mm | 3 | Natural | 40 A | Cable Mount (Free-Hanging) | 120 °C | - | On the Terminal | B | -40 – 120 °C |
| 3-1534127-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 21 | Housing for Female Terminals | 5.5 mm | 2.8 mm | 3 | Light Blue | 40 A | Cable Mount (Free-Hanging) | 120 °C | - | On the Terminal | C | -40 – 120 °C |
| 1-1823448-2 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Housing for Male Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm | 3, 4 | Black | 10 A, 30 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | A | -40 – 120 °C |
| 1-2208685-6 | Product Drawing 3D PDF | Wire-to-Wire | 31 | Housing for Female Terminals | 5 mm, 9 mm | 2.8 mm, 6.3 mm | 2, 3 | Violet | 30 A, 50 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | E | -40 – 120 °C |
| 2-1823402-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 29 | Housing for Female Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm, 5.8 mm | 1, 4 | Gray | 20 A, 40 A | Cable Mount (Free-Hanging) | 140 °C | - | Integrated in Housing | B | -40 – 140 °C |
| 2-1823440-3 | Product Drawing 3D PDF | Wire-to-Wire | 22 | Housing for Female Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm | 3, 4 | Gray | 20 A, 32 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | B | -40 – 120 °C |
| 2-2112162-1 | Product Drawing 3D PDF | Wire-to-Wire | 21 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Natural | 32 A | Panel Mount | 120 °C | - | On the Terminal | B | -40 – 120 °C |
| 3-2112162-1 | Product Drawing 3D PDF | Wire-to-Wire | 21 | Housing for Male Terminals | 5 mm | 2.8 mm | 2 | Blue | 32 A | Panel Mount | 120 °C | - | On the Terminal | C | -40 – 120 °C |
| 4-1418883-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 62 | Housing for Female Terminals | 4 mm, 5 mm | 1.6 mm, 2.8 mm | 3, 4 | Beige | 40 A | Cable Mount (Free-Hanging) | 140 °C | - | On the Terminal | D | -40 – 120 °C |
| 6-1718321-3 | Product Drawing 3D PDF | Wire-to-Wire | 39 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Brown | 32 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | F | -40 – 120 °C |
| 5-1703998-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 92 | Housing for Female Terminals | 4 mm | 1.5 mm | 4 | Black | 20 A | Cable Mount (Free-Hanging) | 120 °C | - | On the Terminal | D | -30 – 120 °C |
| 2-1823498-1 | Product Drawing 3D PDF | Wire-to-Board | 62 | Housing for Female Terminals | 4 mm, 5 mm | 1.6 mm, 2.8 mm | 3, 4 | Gray | 40 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | B | -40 – 120 °C |
| 4-1823498-1 | Product Drawing 3D PDF | Wire-to-Board | 62 | Housing for Female Terminals | 4 mm, 5 mm | 1.6 mm, 2.8 mm | 3, 4 | Green | 40 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | D | -40 – 120 °C |
| 3-1823498-1 | Product Drawing 3D PDF | Wire-to-Board | 62 | Housing for Female Terminals | 4 mm, 5 mm | 1.6 mm, 2.8 mm | 3, 4 | Blue | 40 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | C | -40 – 120 °C |
| 1703998-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 92 | Housing for Female Terminals | 4 mm | 1.5 mm | 4 | Black | 20 A | Cable Mount (Free-Hanging) | 120 °C | - | On the Terminal | A | -30 – 120 °C |
| 6-1718323-1 | Product Drawing 3D PDF | Wire-to-Wire | 39 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Brown | 30 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | F | -40 – 120 °C |
| 6-2208684-3 | Product Drawing 3D PDF | Wire-to-Wire | 39 | Receptacle | 5 mm | 2.8 mm | 3 | Brown | 32 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | F | -40 – 120 °C |
| 1-1534126-1 | Product Drawing 3D PDF | Wire-to-Wire | 15 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Black | 40 A | Cable Mount (Free-Hanging) | 120 °C | - | On the Terminal | A | -40 – 120 °C |
| 1-1418883-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 62 | Housing for Female Terminals | 4 mm, 5 mm | 1.6 mm, 2.8 mm | 3, 4 | Black | 40 A | Cable Mount (Free-Hanging) | 140 °C | - | On the Terminal | A | -40 – 120 °C |
| 1-2112041-2 | Product Drawing 3D PDF | Wire-to-Wire | 26 | Housing for Male Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm, 5.8 mm | 2, 3, 4 | Black | 23 A, 29 A, 45 A | Cable Mount (Free-Hanging) | 140 °C | 42 V | Integrated in Housing | A | -40 – 140 °C |
| 4-2112162-1 | Product Drawing 3D PDF | Wire-to-Wire | 21 | Housing for Male Terminals | 5 mm | 2.8 mm | 2 | Claret Violet | 32 A | Panel Mount | 120 °C | - | On the Terminal | D | -40 – 120 °C |
| 2-1534126-1 | Product Drawing 3D PDF | Wire-to-Wire | 15 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Natural | 40 A | Cable Mount (Free-Hanging) | 120 °C | - | On the Terminal | B | -40 – 120 °C |
| 3-1534126-1 | Product Drawing 3D PDF | Wire-to-Wire | 15 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Blue | 40 A | Cable Mount (Free-Hanging) | 120 °C | - | On the Terminal | C | -40 – 120 °C |
| 1-1823402-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 29 | Housing for Female Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm, 5.8 mm | 1, 4 | Black | 20 A, 40 A | Cable Mount (Free-Hanging) | 140 °C | - | Integrated in Housing | A | -40 – 140 °C |
| 1-1823440-2 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Housing for Female Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm | 3, 4 | Black | 20 A, 32 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | A | -40 – 120 °C |
| 1-1823449-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 22 | Housing for Male Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm | 3, 4 | Black | 10 A, 30 A | Panel Mount | 120 °C | - | On the Terminal | A | -40 – 120 °C |
| 1-2112231-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 46 | Housing for Female Terminals | 4 mm | 1.6 mm | 3 | Black | 20 A | Cable Mount (Free-Hanging) | 120 °C | - | On the Terminal | A | -30 – 120 °C |
| 1-2208686-1 | Product Drawing 3D PDF | Wire-to-Wire | 21 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Black | 30 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | A | -40 – 120 °C |
| 1-2366619-2 | 3D PDF | Wire-to-Wire | 62 | Housing for Female Terminals | 4 mm, 5 mm | 1.6 mm, 2.8 mm | 4 | Black | 40 A | Cable Mount (Free-Hanging) | 120 °C | 36 V | Integrated in Housing | A | -40 – 120 °C |
| 1-2366619-3 | Product Drawing 3D PDF | Wire-to-Wire | 62 | Housing for Female Terminals | 4 mm, 5 mm | 1.6 mm, 2.8 mm | 4 | Black | 40 A | Cable Mount (Free-Hanging) | 120 °C | 36 V | Integrated in Housing | A | -40 – 120 °C |
| 1-2368394-6 | Product Drawing 3D PDF | Wire-to-Wire | 31 | Housing for Female Terminals | 5 mm, 9 mm | 2.8 mm, 5.8 mm | 3 | Violet | 25 A, 45 A | Cable Mount (Free-Hanging) | 120 °C | 36 V | Integrated in Housing | E | -40 – 120 °C |
| 1-2368394-8 | Product Drawing 3D PDF | Wire-to-Wire | 31 | Housing for Female Terminals | 5 mm, 9 mm | 2.8 mm, 5.8 mm | 3 | Violet | 25 A, 45 A | Cable Mount (Free-Hanging) | 120 °C | 36 V | Integrated in Housing | E | -40 – 120 °C |
| 1743797-1 | Product Drawing 3D PDF | Wire-to-Wire | 1 | Housing for Male Terminals | - | 9.5 mm | 1 | Black | - | Cable Mount (Free-Hanging) | - | - | Integrated in Housing | - | - |
| 2-2366619-2 | Product Drawing 3D PDF | Wire-to-Wire | 62 | Housing for Female Terminals | 4 mm, 5 mm | 1.6 mm, 2.8 mm | 4 | Gray | 40 A | Cable Mount (Free-Hanging) | 120 °C | 36 V | Integrated in Housing | B | -40 – 120 °C |
| 2-2366619-3 | Product Drawing 3D PDF | Wire-to-Wire | 62 | Housing for Female Terminals | 4 mm, 5 mm | 1.6 mm, 2.8 mm | 4 | Gray | 40 A | Cable Mount (Free-Hanging) | 120 °C | 36 V | Integrated in Housing | B | -40 – 120 °C |
| 3-1703998-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 92 | Housing for Female Terminals | 4 mm | 1.5 mm | 4 | Black | 20 A | Cable Mount (Free-Hanging) | 120 °C | - | On the Terminal | B | -30 – 120 °C |
| 3-1823402-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 29 | Housing for Female Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm, 5.8 mm | 1, 4 | Blue | 20 A, 40 A | Cable Mount (Free-Hanging) | 140 °C | - | Integrated in Housing | C | -40 – 140 °C |
| 3-1823440-3 | Product Drawing 3D PDF | Wire-to-Wire | 22 | Housing for Female Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm | 3, 4 | Blue | 20 A, 32 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | C | -40 – 120 °C |
| 3-2366619-2 | Product Drawing 3D PDF | Wire-to-Wire | 62 | Housing for Female Terminals | 4 mm, 5 mm | 1.6 mm, 2.8 mm | 4 | Blue | 40 A | Cable Mount (Free-Hanging) | 120 °C | 36 V | Integrated in Housing | C | -40 – 120 °C |
| 3-2366619-3 | Product Drawing 3D PDF | Wire-to-Wire | 62 | Housing for Female Terminals | 4 mm, 5 mm | 1.6 mm, 2.8 mm | 4 | Blue | 40 A | Cable Mount (Free-Hanging) | 120 °C | 36 V | Integrated in Housing | C | -40 – 120 °C |
| 4-1703998-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 92 | Housing for Female Terminals | 4 mm | 1.5 mm | 4 | Black | 20 A | Cable Mount (Free-Hanging) | 120 °C | - | On the Terminal | C | -30 – 120 °C |
| 4-1823440-3 | Product Drawing 3D PDF | Wire-to-Wire | 22 | Housing for Female Terminals | 4 mm, 6 mm | 1.6 mm, 2.8 mm | 3, 4 | Green | 20 A, 32 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | D | -40 – 120 °C |
| 5-2368393-3 | Product Drawing 3D PDF | Wire-to-Wire | 39 | Receptacle | 5.5 mm | 2.8 mm | 3 | Green | 32 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | E | -40 – 120 °C |
| 5-2368393-7 | Product Drawing 3D PDF | Wire-to-Wire | 39 | Receptacle | 5.5 mm | 2.8 mm | 3 | Green | 32 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | E | -40 – 120 °C |
| 6-2368393-3 | Product Drawing 3D PDF | Wire-to-Wire | 39 | Receptacle | 5.5 mm | 2.8 mm | 3 | Brown | 32 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | F | -40 – 120 °C |
| 6-2368393-7 | Product Drawing 3D PDF | Wire-to-Wire | 39 | Receptacle | 5.5 mm | 2.8 mm | 3 | Brown | 32 A | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | F | -40 – 120 °C |