This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

HTU20D(F) is a digital relative humidity sensor (RH sensor) with temperature output. Setting the standard in terms of size and intelligence, it is embedded in a reflow solderable Dual Flat No leads (DFN) package with a small 3 x 3 x 0.9 mm foot print. This sensor provides calibrated, linearized signals in digital, I²C format. HTU20D(F) digital humidity sensors are dedicated humidity and temperature plug and play transducers for OEM applications where reliable and accurate measurements are needed. Direct interface with a micro-controller is made possible with the module for humidity and temperature digital outputs. These low power sensor are designed for high volume and cost sensitive applications with tight space constraints. Every sensor is individually calibrated and tested. Lot identification is printed on the sensor and an electronic identification code is stored on the chip – which can be read out by command. Low battery can be detected and a checksum improves communication reliability. The resolution of these digital humidity sensor can be changed by command (8/12bit up to 12/14bit for RH/T). With TE improvements and miniaturization of this sensor, the performance-to-price ratio has been improved – and eventually, any device should benefit from the cutting edge energy saving operation mode. 

HTU20DF Sensor Dimensions Infographic

Benefits

  • DFN type package 
  • Relative Humidity and Temperature Digital Output, I²C interface 
  • Fully calibrated 
  • Lead free sensor, reflow solderable
  • Low power consumption
  • Fast response time 
  • Full interchangeability with no calibration required in standard conditions
  • Instantaneous desaturation after long periods in saturation phase
  • Compatible with automatized assembly processes, including Pb free and reflow processes
  • Individual marking for compliance to stringent traceability requirements

Applications

  • Home Appliance
  • Medical
  • Printers
  • Humidifier
  • Multimedia: Smartphone, Tablet
HTU20DF Sensor Dimensions Infographic
  1. HTU21 Humidity Temperature Sensor (English)

Learn how the HTU21 Humidity Temperature Sensors maintain constant conditions to increase efficiency and reduce waste in appliances like refrigerators.

HTU20DF Sensor Dimensions Infographic
HTU20DF Sensor Dimensions Infographic
HTU20DF Sensor Dimensions Infographic
HTU20DF Sensor Dimensions Infographic

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Humidity Sensor Product Type  RHT

  • Interface Signal Type  Digital

Electrical Characteristics

  • Supply Voltage (Peak) (V) 3.8

  • Current Consumption (mA) .014

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

  • Humidity Operating Range (%RH) 0 – 100

Reference Number

  • TE Internal Number CAT-HSC0002

Related Materials

Datasheets & Catalog Pages