steel pipes for crude oil processing

Application

CRN PRESSURE TRANSMITTERS

TE has received a Certificate of Authorization to ANSI/ASME B31.3 for pressure transducers and transmitters.

Pressure transmitters are available within each province of Canada, with a digit added as a suffix to define the province.  Products can be ordered with Inconel* 718 material with the letter “Z” added to the end of the model. The hex of the process connection will also be marked with the “Z.” Example: AST4300A03000P4N2000-Z.  For CSA registered products, the "-Z" will encompass CSA approvals and ANSI ISA 12.27.01 Single Seal certification. The "-SS" will not be required. Rather than certify to ASME B40 for mechanical gauges, AST has registered to the more universal B31.3 code encompassing piping and fittings. Pressure transmitters can be configured to operate at a maximum pressure of 21,000 PSI using an F250C process connection and Inconel material.

AST2000 Pressure Transducers  1
  • Sensor Type Industrial Pressure Transducers
  • Type Compound
  • Pressure Port/Fitting 1/4 MBSPP
  • Electrical Connection 6 Pin Bendix PT06A
  • Supply Voltage 10 – 28
  • Port Material 17-4PH
  • Operating Temperature -40 – 125
  • Overpressure 2X, Min
  • Pressure Range 0 – 25 to 10000 psi
  • Output/Span 0.5 – 4.5 V
  • Accuracy ±0.25% FSO
  • Options Increased Proof Pressure
AST20HA Pressure Transducers  1
  • Sensor Type Industrial Pressure Transducers
  • Type Absolute
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection 6 Pin Bendix PT06A
  • Supply Voltage 10 – 28
  • Port Material 17-4PH
  • Operating Temperature -40 – 85
  • Overpressure 2X, Min
  • Pressure Range 0 – 25 to 45000 psi
  • Output/Span 0 – 10 V
  • Accuracy ±0.1% FSO
  • Options Increased Proof Pressure
AST20PT Pressure Transducers  1
  • Sensor Type Industrial Pressure Transducers
  • Type Absolute
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection 6 Pin Bendix PT06A
  • Supply Voltage 10 – 28
  • Port Material 17-4PH
  • Operating Temperature -40 – 85
  • Overpressure 2X, Min
  • Pressure Range 0 – 25 to 45000 psi
  • Output/Span 0 – 10 V
  • Accuracy ±0.1% FSO
  • Options Increased Proof Pressure
AST20SW Pressure Transducers  1
  • Sensor Type Industrial Pressure Transducers
  • Type Absolute
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection 6 Pin Bendix PT06A
  • Supply Voltage 10 – 28
  • Port Material 17-4PH
  • Operating Temperature -40 – 85
  • Overpressure 2X, Min
  • Pressure Range 0 – 25 to 45000 psi
  • Output/Span SPDTFormC
  • Accuracy ±0.1% FSO
  • Options Custom Switch Points
AST4000 Pressure Transducers  1
  • Sensor Type Industrial Pressure Transducers
  • Type Compound
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection 6 Pin Bendix PT06A
  • Supply Voltage 10 – 28
  • Port Material 17-4PH
  • Operating Temperature -40 – 85
  • Overpressure 2X, Min
  • Pressure Range 0 – 25 to 10000 psi
  • Output/Span 0.5 – 4.5 V
  • Accuracy ±0.5% FSO
  • Options Increased Proof Pressure
AST4100 Pressure Transducers  1
  • Sensor Type Industrial Pressure Transducers
  • Type Compound
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection Cable 10 ft
  • Supply Voltage 10 – 28
  • Port Material 17-4PH
  • Operating Temperature -40 – 85
  • Overpressure 2X, Min
  • Pressure Range 0 – 25 to 10000 psi
  • Output/Span 0.5 – 4.5 V
  • Accuracy ±0.5% FSO
  • Options Custom Fittings
AST4300 Pressure Transducers  1
  • Sensor Type Non-Incendive Pressure Transducer
  • Type Compound
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection 4 Pin Mini-Fast
  • Supply Voltage 10 – 28
  • Port Material 17-4PH
  • Operating Temperature -40 – 80
  • Overpressure 2X, Min
  • Pressure Range 0 – 25 to 20000 psi
  • Output/Span 0.5 – 4.5 V
  • Accuracy ±0.25% FSO
  • Options ASME B31.3 (CRN)
AST4400 Pressure Transducers  1
  • Sensor Type Intrinsically Safe Pressure Transducer
  • Type Compound
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection 6 Pin Bendix PT06A
  • Supply Voltage 10 – 28
  • Port Material 17-4PH
  • Operating Temperature -40 – 80
  • Overpressure 2X, Min
  • Pressure Range 0 – 25 to 20000 psi
  • Output/Span 0.5 – 4.5 V
  • Accuracy ±0.25% FSO
  • Options ASME B31.3 (CRN)
AST4401 Pressure Transducers  1
  • Sensor Type Intrinsically Safe Pressure Transducer
  • Type Compound
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection 6 Pin Bendix PT06A
  • Supply Voltage 10 – 28
  • Port Material 17-4PH
  • Operating Temperature -40 – 80
  • Overpressure 2X, Min
  • Pressure Range 0 – 25 to 20000 psi
  • Output/Span 0.5 – 4.5 V
  • Accuracy ±0.25% FSO
  • Options ASME B31.3 (CRN)
AST4600 Pressure Transducers  1
  • Sensor Type Explosion Proof Pressure Transducer
  • Type Compound
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection Conduit 2 ft Leads
  • Supply Voltage 10 – 28
  • Port Material 17-4PH
  • Operating Temperature -40 – 85
  • Overpressure 2X, Min
  • Pressure Range 0 – 1 to 20000 psi
  • Output/Span 1 – 5 V
  • Accuracy ±0.25% FSO
  • Options ASME B31.3 (CRN)